(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Resistant Apron

Oil Resistant Apron

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TUE-MK

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    Oil Resistant
  • Garment length (cm)
    110
  • Width (cm)
    100
  • Color Details
    White
  • String Length(cm)
    240 (1 Units)
  • Thickness(mm)
    0.4
  • Trusco Code
    258-4522
  • Mass
    500g
  • Application
    For various kinds of work using oil
  • Application 2
    Food processing, fishing industry
  • Material
    Nylon (Nitrile [NBR] coated)
  • Amount Of Content
    1 pc.
Part Number
TUE-MK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,116.00

APRONS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    Oil Resistant
  • Garment length (cm)
    110
  • Width (cm)
    100
  • Color Details
    White
  • String Length(cm)
    240 (1 Units)
  • Thickness(mm)
    0.4
  • Trusco Code
    258-4522
  • Mass
    500g
  • Application
    For various kinds of work using oil
  • Application 2
    Food processing, fishing industry
  • Material
    Nylon (Nitrile [NBR] coated)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· NBR coating with excellent oil resistance and abrasion resistance.
· Chlorine, considered to be a factor in dioxin generation, is not used.
[Applications]
· For various kinds of work using oil.
· Food processing.
· Fishing industry.

Specifications of TUE-MK

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    Oil Resistant
  • Garment length (cm)
    110
  • Width (cm)
    100
  • Color Details
    White
  • String Length(cm)
    240 (1 Units)
  • Thickness(mm)
    0.4
  • Trusco Code
    258-4522
  • Mass
    500g
  • Application
    For various kinds of work using oil
  • Application 2
    Food processing, fishing industry
  • Material
    Nylon (Nitrile [NBR] coated)
  • Amount Of Content
    1 pc.
Part Number
TUE-MK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,116.00

APRONS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1