(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyurethane Apron (Below Waist)

Polyurethane Apron (Below Waist)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TPU-WK

  • Product Type
    Below the waist
  • Specifications
    Oil Resistant
  • Garment length (cm)
    90
  • Width (cm)
    90
  • Color Details
    White
  • String Length(cm)
    80 (3 Units)
  • Thickness(mm)
    0.15
  • Trusco Code
    287-1190
  • Mass
    160g
  • Application
    Food and seafood processing, etc.
  • Application 2
    Water- and oil-related work
  • Material
    Oil-resistant compound polyurethane resin
  • Amount Of Content
    1 pc.
Part Number
TPU-WK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,272.00

APRONS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Below the waist
  • Specifications
    Oil Resistant
  • Garment length (cm)
    90
  • Width (cm)
    90
  • Color Details
    White
  • String Length(cm)
    80 (3 Units)
  • Thickness(mm)
    0.15
  • Trusco Code
    287-1190
  • Mass
    160g
  • Application
    Food and seafood processing, etc.
  • Application 2
    Water- and oil-related work
  • Material
    Oil-resistant compound polyurethane resin
  • Amount Of Content
    1 pc.

Product Description

[Features]
· New type of apron that combines ultra-light weight and oil resistance.
· It uses environmentally-friendly non-PVC material.
[Applications]
· Food and seafood processing, etc.
· Water- and oil-related work.

Specifications of TPU-WK

  • Product Type
    Below the waist
  • Specifications
    Oil Resistant
  • Garment length (cm)
    90
  • Width (cm)
    90
  • Color Details
    White
  • String Length(cm)
    80 (3 Units)
  • Thickness(mm)
    0.15
  • Trusco Code
    287-1190
  • Mass
    160g
  • Application
    Food and seafood processing, etc.
  • Application 2
    Water- and oil-related work
  • Material
    Oil-resistant compound polyurethane resin
  • Amount Of Content
    1 pc.
Part Number
TPU-WK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,272.00

APRONS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1