(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fresh Mask with Activated Carbon (50 pcs)

Fresh Mask with Activated Carbon (50 pcs)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Specifications of DPM-FM-L

  • Product uses
    For General Work
  • Product Type
    Mask Body
  • Type Details
    Ear-Hook Type
  • Length × width(mm)
    93×180
  • Structure
    Layer 4
  • Trusco Code
    359-9833
  • Mass(g)
    (per 1 sheet) 4.6
  • BFE (Bacterial Filtration Efficiency)
    95
  • Application
    For smelly and dusty work conditions
  • Features
    Adopts a special activated carbon sheet that catches odors. As no metal part is used, waste separation is not necessary.
  • Amount Of Content
    1 Pack (50 pcs)
Part Number
DPM-FM-L
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,152.00

GENERAL-PURPOSE MASKS 1 Pack(s)

50 Pieces Per Package

Same day 1 Pack (50 pcs)

Basic Specifications

  • Product uses
    For General Work
  • Product Type
    Mask Body
  • Type Details
    Ear-Hook Type
  • Length × width(mm)
    93×180
  • Structure
    Layer 4
  • Trusco Code
    359-9833
  • Mass(g)
    (per 1 sheet) 4.6
  • BFE (Bacterial Filtration Efficiency)
    95
  • Application
    For smelly and dusty work conditions
  • Features
    Adopts a special activated carbon sheet that catches odors. As no metal part is used, waste separation is not necessary.
  • Amount Of Content
    1 Pack (50 pcs)

Product Description

Simple mask with activated carbon.
[Features]
· Adopts a special activated carbon sheet that catches odors.
· Uses soft woolly rubber with less sense of pressure.
· As no metal parts are used, waste separation is not required.
· An economical type that can be used in odorous environments or sites where dust is generated.
[Applications]
· Ideal for use in smelly and dusty workplaces.

Specifications of DPM-FM-L

  • Product uses
    For General Work
  • Product Type
    Mask Body
  • Type Details
    Ear-Hook Type
  • Length × width(mm)
    93×180
  • Structure
    Layer 4
  • Trusco Code
    359-9833
  • Mass(g)
    (per 1 sheet) 4.6
  • BFE (Bacterial Filtration Efficiency)
    95
  • Application
    For smelly and dusty work conditions
  • Features
    Adopts a special activated carbon sheet that catches odors. As no metal part is used, waste separation is not necessary.
  • Amount Of Content
    1 Pack (50 pcs)
Part Number
DPM-FM-L
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,152.00

GENERAL-PURPOSE MASKS 1 Pack(s)

50 Pieces Per Package

Same day 1 Pack (50 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Adopts a special activated carbon sheet to catch the smell.

Usage

●For Smelly and Dusty Works.

Specification

●Construction:4 Layers
●Ear Loop Type 
●BFE (bacteria filter efficiency): 95