(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Work Mask, Lightweight Type

General Work Mask, Lightweight Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Specifications of DPM-50

  • Product uses
    For General Work
  • Product Type
    Mask Body
  • Type Details
    Cup type in which the lips do not come into direct contact with the mask, around-the-head type
  • Trusco Code
    117-0961
  • Mass(g)
    (per 1 sheet) 3.9
  • Application
    Cleaning Task, Light Task
  • Features
    A lightweight type.
  • Amount Of Content
    1 Box (50 Sheets)
Part Number
DPM-50
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 554.00

GENERAL-PURPOSE MASKS 1 Pack(s)

50 Pieces Per Package

12 Day(s) 1 Box (50 Sheets)

Basic Specifications

  • Product uses
    For General Work
  • Product Type
    Mask Body
  • Type Details
    Cup type in which the lips do not come into direct contact with the mask, around-the-head type
  • Trusco Code
    117-0961
  • Mass(g)
    (per 1 sheet) 3.9
  • Application
    Cleaning Task, Light Task
  • Features
    A lightweight type.
  • Amount Of Content
    1 Box (50 Sheets)

Product Description

Lightweight type simple mask.
[Features]
· Recommended for people emphasizing cost performance thanks to the cup type general work mask.
· Cap model in which the lips do not come into direct contact with the mask.
· It allows easy breathing and conversation while wearing.
[Applications]
· For cleaning and light tasks.

Specifications of DPM-50

  • Product uses
    For General Work
  • Product Type
    Mask Body
  • Type Details
    Cup type in which the lips do not come into direct contact with the mask, around-the-head type
  • Trusco Code
    117-0961
  • Mass(g)
    (per 1 sheet) 3.9
  • Application
    Cleaning Task, Light Task
  • Features
    A lightweight type.
  • Amount Of Content
    1 Box (50 Sheets)
Part Number
DPM-50
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 554.00

GENERAL-PURPOSE MASKS 1 Pack(s)

50 Pieces Per Package

12 Day(s) 1 Box (50 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A cup type general- purpose mask and recommended for people who place importance on cost performance.

Usage

●Cleaning work/light work.

Specification

●Q'ty Per Box(sheet):50
●SPQ(box):10
●Cup type without touching lips to the mask directly
●Head Type