(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Filter for DPM-33

Filter for DPM-33

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Specifications of DPM-33F

  • Product uses
    Replaceable type dust protecting
  • Product Type
    Replacement Parts
  • Standard
    RL1
  • Type Details
    Replacement Filter Material
  • Compatible Mask
    DPM-33
  • Trusco Code
    126-4575
  • Mass(g)
    14
  • National Certification
    National Certification RL1, Qualified Product (No. TM76)
  • Application
    Sander or grinder work, construction work, pesticide spraying (unavailable for emulsion), cleaning work
  • Features
    Light weight of about 60 g. It has absorbent adherence and soft fit. It uses a high-performance filtration material that repels water and oil. It is an economical replaceable type. It provides a wide downward field of vision.
  • Amount Of Content
    1 Bag (5 pcs)
Part Number
DPM-33F
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 836.00

PARTS FOR DUST MASK 1 Pack(s)

5 Pieces Per Package

1 Day(s) 1 Bag (5 pcs)

Basic Specifications

  • Product uses
    Replaceable type dust protecting
  • Product Type
    Replacement Parts
  • Standard
    RL1
  • Type Details
    Replacement Filter Material
  • Compatible Mask
    DPM-33
  • Trusco Code
    126-4575
  • Mass(g)
    14
  • National Certification
    National Certification RL1, Qualified Product (No. TM76)
  • Application
    Sander or grinder work, construction work, pesticide spraying (unavailable for emulsion), cleaning work
  • Features
    Light weight of about 60 g. It has absorbent adherence and soft fit. It uses a high-performance filtration material that repels water and oil. It is an economical replaceable type. It provides a wide downward field of vision.
  • Amount Of Content
    1 Bag (5 pcs)

Product Description

Lightweight at approx. 60 g. It has absorbent adherence and soft fit.

Specifications of DPM-33F

  • Product uses
    Replaceable type dust protecting
  • Product Type
    Replacement Parts
  • Standard
    RL1
  • Type Details
    Replacement Filter Material
  • Compatible Mask
    DPM-33
  • Trusco Code
    126-4575
  • Mass(g)
    14
  • National Certification
    National Certification RL1, Qualified Product (No. TM76)
  • Application
    Sander or grinder work, construction work, pesticide spraying (unavailable for emulsion), cleaning work
  • Features
    Light weight of about 60 g. It has absorbent adherence and soft fit. It uses a high-performance filtration material that repels water and oil. It is an economical replaceable type. It provides a wide downward field of vision.
  • Amount Of Content
    1 Bag (5 pcs)
Part Number
DPM-33F
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 836.00

PARTS FOR DUST MASK 1 Pack(s)

5 Pieces Per Package

1 Day(s) 1 Bag (5 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Lightweight, and it has an adhesion to your face and soft feeling of wear.

Usage

●Sander and grinder work. 
●Construction work. 
●Agricultural chemical spraying.(emulsion is not acceptable) 
●Cleaning work.

Specification

●Compatible Model:DPM-33
●Q'ty Per Bag(piece):5
●SPQ(bag):50
●National Certification RL1 Classification Accepted Product (type test passing No. TM76) Type Name: DR33L