Replacement Type Dust Mask TMK-77RT

Brand :
TRUSCO

Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Product Description

[Features]
· Lightweight design at 120 g.
· Due to the mechanical filter, it has efficient capturing regardless of the kind of dust being captured.
· Can be used for a long time, as its wide filter makes breathing easier.
[Applications]
· For sander and grinder work.
· For civil engineering work.
· For cleaning tasks and pesticide spraying (unavailable for emulsion).

Features

●Since it is a mechanical filter, it has stable collection efficiency even if dust is collected.

Usage

●Sander and grinder work. 
●Construction work. 
●Cleaning work and spraying of agricultural chemicals(emulsion is not acceptable).

Specification

●Size:M
●Height(mm):117
●Width(mm):100
●Particle Collection Efficiency(%):82.0 or more
●Intake Resistance(Pa):70 or less
●SPQ(piece):10
●National Certification RL1 Classification Accepted Product (type test passing No. TM203) Type Name: DR77R
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Replacement Type Dust Mask TMK-77RT | TRUSCO | MISUMI Thailand