(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mask for Welding with Exchangeable Filtration Material DPM22YMF

Mask for Welding with Exchangeable Filtration Material DPM22YMF

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Specifications of DPM-22YMF

  • Product uses
    Replaceable type dust protecting
  • Product Type
    Replacement Parts
  • Standard
    RL2
  • Type Details
    Replacement Filter Material
  • Compatible Mask
    DPM-22YM
  • Trusco Code
    137-1487
  • Mass(g)
    (per 1 set) 40
  • National Certification
    National Certification RL2, Qualified Product (No. TM67)
  • Application
    Asbestos Work: Respiratory Protection Category 4
  • Features
    It is easy to use with a welding surface. Metallurgical fumes and ozone which occur during welding and fusion cutting are removed. The filter rejects both water and oil. Particle collection efficiency is at least 96%, and decrease is minimal.
  • Amount Of Content
    1 Set
Part Number
DPM-22YMF SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 283.00

฿ 198.10

PARTS FOR DUST MASK 1 Pack(s)

2 Pieces Per Package

Same day 1 Set

Basic Specifications

  • Product uses
    Replaceable type dust protecting
  • Product Type
    Replacement Parts
  • Standard
    RL2
  • Type Details
    Replacement Filter Material
  • Compatible Mask
    DPM-22YM
  • Trusco Code
    137-1487
  • Mass(g)
    (per 1 set) 40
  • National Certification
    National Certification RL2, Qualified Product (No. TM67)
  • Application
    Asbestos Work: Respiratory Protection Category 4
  • Features
    It is easy to use with a welding surface. Metallurgical fumes and ozone which occur during welding and fusion cutting are removed. The filter rejects both water and oil. Particle collection efficiency is at least 96%, and decrease is minimal.
  • Amount Of Content
    1 Set

Product Description


[Features]
A thin filter that does not obstruct your view. It is a twist type that can be installed securely by simply aligning the marks and twisting 60 degrees to the right.The water wash regeneration returnable system (Naojiro Reuse) allows filters to be washed and reused.A water- and oil-repellent filter that repels not only water but also oil.Contains activated carbon fiber (ACF) to eliminate unpleasant odors generated during welding.

Specifications of DPM-22YMF

  • Product uses
    Replaceable type dust protecting
  • Product Type
    Replacement Parts
  • Standard
    RL2
  • Type Details
    Replacement Filter Material
  • Compatible Mask
    DPM-22YM
  • Trusco Code
    137-1487
  • Mass(g)
    (per 1 set) 40
  • National Certification
    National Certification RL2, Qualified Product (No. TM67)
  • Application
    Asbestos Work: Respiratory Protection Category 4
  • Features
    It is easy to use with a welding surface. Metallurgical fumes and ozone which occur during welding and fusion cutting are removed. The filter rejects both water and oil. Particle collection efficiency is at least 96%, and decrease is minimal.
  • Amount Of Content
    1 Set
Part Number
DPM-22YMF SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 283.00

฿ 198.10

PARTS FOR DUST MASK 1 Pack(s)

2 Pieces Per Package

Same day 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Easy to use in combination with the welding masks. 
●With activated carbon fibers(ACF), it eliminates unpleasant odor generated during welding.

Usage

●Asbestos Work(classification 4 of protective equipment for breathing)

Specification

●Compatible Model:DPM-22YM
●Q'ty Per Set(piece):2
●SPQ(set):100
●National Certification RL2 Classification Accepted Product (type test passing No. TM67) Type Name: DR22P2W