(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DR80SL4N(M) |
DR80SL4N(M/L) |
DR80SL4N(M/S) |
DR80SN3M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length x Width (mm) |
Size | Particle Collection Efficiency (%) |
Inhalation Resistance (Pa) |
Mask Fit | Trusco Code | Mass (g) |
Specifications | Specification 1 | Application | Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,147.98 |
DUST RESPIRATORS | 1 Piece(s) | 10 Day(s) | 125×108 | M | - | - | Filtering Material: L4N (Sold Separately) | 422-3560 | 210 | No. TM348 | Exhaust Back Pressure (Pa) 160 or Less; Exhaust Back Pressure (Pa) 60 or Less; Intake Resistance Increase Rate (Pa) 350 or Less | Respiratory protective gear compliant to Category 2 of Asbestos work and level 1 for dioxin countermeasures | A thin filter which does not impede field of vision. Comes with a speaking diaphragm, allowing for clear conversation even while wearing the mask. | 1 pc. | ||
฿ 4,102.00 |
DUST RESPIRATORS | 1 Piece(s) | 10 Day(s) | 133×111 | M/L | - | - | Filtering Material: L4N (Sold Separately) | 422-3578 | 210 | No. TM348 | Exhaust Back Pressure (Pa) 160 or Less; Exhaust Back Pressure (Pa) 60 or Less; Intake Resistance Increase Rate (Pa) 350 or Less | Respiratory protective gear compliant to Category 2 of Asbestos work and level 1 for dioxin countermeasures | A thin filter which does not impede field of vision. Comes with a speaking diaphragm, allowing for clear conversation even while wearing the mask. | 1 pc. | ||
฿ 4,147.98 |
DUST RESPIRATORS | 1 Piece(s) | 12 Day(s) | 120×107 | M/S | - | - | Filtering Material: L4N (Sold Separately) | 422-3586 | 210 | No. TM348 | Exhaust Back Pressure (Pa) 160 or Less; Exhaust Back Pressure (Pa) 60 or Less; Intake Resistance Increase Rate (Pa) 350 or Less | Respiratory protective gear compliant to Category 2 of Asbestos work and level 1 for dioxin countermeasures | A thin filter which does not impede field of vision. Comes with a speaking diaphragm, allowing for clear conversation even while wearing the mask. | 1 pc. | ||
฿ 4,428.28 |
DUST RESPIRATORS | 1 Piece(s) | 10 Day(s) | 125×108 | M | 99.9 or more | 80 or Less | Filter: N-3 (Sold Separately) | 423-1422 | 255 | No. TM143 | - | Respiratory protective gear compliant to Category 3 of Asbestos work and level 1 for dioxin countermeasures | Come with the speaking diaphragm, which allows you to have clear conversations even with mask on. Low-resistance type provides easy breathing. | 1 pc. |
Replaceable filter dust-proof mask of Japanese national certification classification RL3 with a voice transmitter DR80SN3M.
[Features]
·Uses low resistance type filter N3 that makes breathing easy
·With a voice transmitter, conversation is clear even with a mask on
[Applications]
·Manufacturing or handling of nanomaterials (level at which almost no exposure is expected)
·Measures against indium compounds (less than 3 µg/m3) (designated protection coefficient is 10 or more)
·Radioactive dust / Asbestos work (respiratory protective gear: category 3) / For measures against dioxins (level 1)
·Dust containing heavy metal / Decontamination work measures (when there is a high risk of internal exposure)
·Demolition of buildings, etc. /Debris treatment for repair work / Class 2 designated hazardous substance of soil pollution (excluding some)
Part Number |
---|
DR80SL4N(M) |
DR80SL4N(M/L) |
DR80SL4N(M/S) |
DR80SN3M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length x Width (mm) |
Size | Particle Collection Efficiency (%) |
Inhalation Resistance (Pa) |
Mask Fit | Trusco Code | Mass (g) |
Specifications | Specification 1 | Application | Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,147.98 |
DUST RESPIRATORS | 1 Piece(s) | 10 Day(s) | 125×108 | M | - | - | Filtering Material: L4N (Sold Separately) | 422-3560 | 210 | No. TM348 | Exhaust Back Pressure (Pa) 160 or Less; Exhaust Back Pressure (Pa) 60 or Less; Intake Resistance Increase Rate (Pa) 350 or Less | Respiratory protective gear compliant to Category 2 of Asbestos work and level 1 for dioxin countermeasures | A thin filter which does not impede field of vision. Comes with a speaking diaphragm, allowing for clear conversation even while wearing the mask. | 1 pc. | ||
฿ 4,102.00 |
DUST RESPIRATORS | 1 Piece(s) | 10 Day(s) | 133×111 | M/L | - | - | Filtering Material: L4N (Sold Separately) | 422-3578 | 210 | No. TM348 | Exhaust Back Pressure (Pa) 160 or Less; Exhaust Back Pressure (Pa) 60 or Less; Intake Resistance Increase Rate (Pa) 350 or Less | Respiratory protective gear compliant to Category 2 of Asbestos work and level 1 for dioxin countermeasures | A thin filter which does not impede field of vision. Comes with a speaking diaphragm, allowing for clear conversation even while wearing the mask. | 1 pc. | ||
฿ 4,147.98 |
DUST RESPIRATORS | 1 Piece(s) | 12 Day(s) | 120×107 | M/S | - | - | Filtering Material: L4N (Sold Separately) | 422-3586 | 210 | No. TM348 | Exhaust Back Pressure (Pa) 160 or Less; Exhaust Back Pressure (Pa) 60 or Less; Intake Resistance Increase Rate (Pa) 350 or Less | Respiratory protective gear compliant to Category 2 of Asbestos work and level 1 for dioxin countermeasures | A thin filter which does not impede field of vision. Comes with a speaking diaphragm, allowing for clear conversation even while wearing the mask. | 1 pc. | ||
฿ 4,428.28 |
DUST RESPIRATORS | 1 Piece(s) | 10 Day(s) | 125×108 | M | 99.9 or more | 80 or Less | Filter: N-3 (Sold Separately) | 423-1422 | 255 | No. TM143 | - | Respiratory protective gear compliant to Category 3 of Asbestos work and level 1 for dioxin countermeasures | Come with the speaking diaphragm, which allows you to have clear conversations even with mask on. Low-resistance type provides easy breathing. | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?