Direct Connect Gas Mask Canister

Brand :
SHIGEMATSUWORKS

Caution

  • Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Product Description

Gas mask optimum for toxic gas work.
[Features]
· Based on the maximum allowable concentration of the toxic gas, etc., select and mount a canister to the mask body suited to the work environment.
· Target gas: Halogen acidic gas.
Japan Certification No.: TN339 JIS T8152.
· Standard canister.
· CA-104N2 series.
[Applications]
· Spray coating work, powder coating work, roller coating work, pesticide application work (emulsions/water dispersible powders/powders), and other toxic gas work.

Features

●It is a double cushion structure that prevents invasion of hazardous substances with a design tailored to a Japanese face shape.
●A type that classic canister CA-104N2 series can be installed.

Usage

●For work that generates low concentration of toxic gas.
●Environmental concentration of harmful substances is 0.1%(1000 ppm) or less.(however, it is 10 times or less than the explosion limit)

Specification

●Replacement Canister: CA-104N2 Series, CA-107L/OV(excluding GM76DS)
●National Certification Accepted Product (GM76DS: No. TN374, GM76-S: No. TN304, GM28: No. TN128)
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat