(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Direct Connect Small Gas Mask GM185-1

Direct Connect Small Gas Mask GM185-1

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Specifications of GM185-1

  • Product applications
    Respirator
  • Product Model
    Mask body
  • Detail Type
    Full Face Type Shield
  • Length x Width(mm)
    190×158
  • Size
    M
  • Mask Fit
    Filter Cartridge: CA-300 Type/CA-1P1 Type (sold separately)
  • Trusco Code
    397-9792
  • Mass(g)
    350
  • Specifications
    No. TN337
  • Features
    Direct connecting type small gas mask. The eyepiece is scratch-resistant but should be used together with protective clothing and a hood. Provides a stable feeling for the wearer, even when worn with a safety helmet.
  • Amount Of Content
    1 pc.
Part Number
GM185-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,853.96

GAS RESPIRATORS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product applications
    Respirator
  • Product Model
    Mask body
  • Detail Type
    Full Face Type Shield
  • Length x Width(mm)
    190×158
  • Size
    M
  • Mask Fit
    Filter Cartridge: CA-300 Type/CA-1P1 Type (sold separately)
  • Trusco Code
    397-9792
  • Mass(g)
    350
  • Specifications
    No. TN337
  • Features
    Direct connecting type small gas mask. The eyepiece is scratch-resistant but should be used together with protective clothing and a hood. Provides a stable feeling for the wearer, even when worn with a safety helmet.
  • Amount Of Content
    1 pc.

Product Description

Scratch-resistant eyepiece directly connected small gas mask GM185-1.
[Features]
・ Even if the mask is placed on a flat surface without care, as it is designed not to touch the eyepiece surface, the eyepiece is not easily scratched.
・ The hood stops without covering the eyepiece and does not obstruct your vision. In addition, the shape allows easy taping
・ A type in which the canister is screwed directly into the face piece for attachment
・ Designed for workability
・ Gas mask that is easy to wear with hooded disposable protective clothing and protective cap
[Applications]
・ For measures against dioxins (Level 2)
・ Spray painting work / powder coating work / roller painting work
・ Agrochemical spraying work (Emulsion / wettable powder / powder)
・ Soil contamination countermeasures / ethylbenzene countermeasures / ortho-toluidine countermeasures

Specifications of GM185-1

  • Product applications
    Respirator
  • Product Model
    Mask body
  • Detail Type
    Full Face Type Shield
  • Length x Width(mm)
    190×158
  • Size
    M
  • Mask Fit
    Filter Cartridge: CA-300 Type/CA-1P1 Type (sold separately)
  • Trusco Code
    397-9792
  • Mass(g)
    350
  • Specifications
    No. TN337
  • Features
    Direct connecting type small gas mask. The eyepiece is scratch-resistant but should be used together with protective clothing and a hood. Provides a stable feeling for the wearer, even when worn with a safety helmet.
  • Amount Of Content
    1 pc.
Part Number
GM185-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,853.96

GAS RESPIRATORS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1