- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
S Type Hook (for Mounting Type)
Specifications of SF-60
-
- Product Model
- Other
-
- Other
- Option
-
- Supported Models
- SL-20PA、SL-27PA、SL-36PA、SL-40PA
-
- Ground
- 125X76
-
- Trusco Code
- 253-0040
-
- Mass(g)
- 30
-
- Features
- The strong light can be used by hanging it on bar such as a pipe or an angle.
-
- Amount Of Content
- 1 Set (2 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 721.00
|
HANDY LIGHTS
|
1 Pack(s)
|
2 Pieces Per Package
|
|
12 Day(s)
|
1 Set (2 pcs) |
Basic Specifications
-
- Product Model
- Other
-
- Other
- Option
-
- Supported Models
- SL-20PA、SL-27PA、SL-36PA、SL-40PA
-
- Ground
- 125X76
-
- Trusco Code
- 253-0040
-
- Mass(g)
- 30
-
- Features
- The strong light can be used by hanging it on bar such as a pipe or an angle.
-
- Amount Of Content
- 1 Set (2 pcs)
Product Description
[Features]
· Strong light can be used by hanging on a pipe or angle.
· The inner diameter of the hanging part is 35 mm.
Specifications of SF-60
-
- Product Model
- Other
-
- Other
- Option
-
- Supported Models
- SL-20PA、SL-27PA、SL-36PA、SL-40PA
-
- Ground
- 125X76
-
- Trusco Code
- 253-0040
-
- Mass(g)
- 30
-
- Features
- The strong light can be used by hanging it on bar such as a pipe or an angle.
-
- Amount Of Content
- 1 Set (2 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 721.00
|
HANDY LIGHTS
|
1 Pack(s)
|
2 Pieces Per Package
|
|
12 Day(s)
|
1 Set (2 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?