(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rechargeable Cordless LED Light (without Charger)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 10,231.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LB-LED8LA
LB-LED8LAE SALE
LB-LED8LW SALE
LB-LED8LWE SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detailing Type Total Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 10,231.00

HANDY LIGHTS 1 Piece(s) 1 Day(s) Standard Type 452 407-2235 360 1 unit

฿ 12,845.00

฿ 11,817.40

HANDY LIGHTS 1 Piece(s) 10 Day(s) Chemical Resistant Outer Cylinder Type 452 407-2243 360 1 unit

฿ 13,245.00

฿ 12,185.40

HANDY LIGHTS 1 Piece(s) 10 Day(s) Rainproof type 439 407-2251 370 1 unit

฿ 14,048.00

฿ 12,924.16

HANDY LIGHTS 1 Piece(s) 20 Day(s) Rain-Proof/Chemical Resistant Type 439 407-2260 370 1 unit

Basic Specifications

  • Product Model
    LED
  • Shape
    With Hook
  • Power
    Rechargeable Type
  • Power Consumption(W)
    -
  • Features
    Straight tube type high brightness LED.
  • Set Content
    Battery (LB-P) x 1
  • Maximum Lighting Time(Hours)
    Approx. 3
  • Amount Of Content
    1 unit

Product Description

[Features]
· Straight tube type high brightness LED.
· Light source is easy on the eyes.
· Since the illumination part is as thin as 30 mm, it can easily light up even narrow places.
· Cordless light main unit for additional purchase.

Part Number
LB-LED8LA
LB-LED8LAE SALE
LB-LED8LW SALE
LB-LED8LWE SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detailing Type Total Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 10,231.00

HANDY LIGHTS 1 Piece(s) 1 Day(s) Standard Type 452 407-2235 360 1 unit

฿ 12,845.00

฿ 11,817.40

HANDY LIGHTS 1 Piece(s) 10 Day(s) Chemical Resistant Outer Cylinder Type 452 407-2243 360 1 unit

฿ 13,245.00

฿ 12,185.40

HANDY LIGHTS 1 Piece(s) 10 Day(s) Rainproof type 439 407-2251 370 1 unit

฿ 14,048.00

฿ 12,924.16

HANDY LIGHTS 1 Piece(s) 20 Day(s) Rain-Proof/Chemical Resistant Type 439 407-2260 370 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1