(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rechargeable Cordless LED Light (with Battery Pack and Charger)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of LB-LED8A

  • Product Model
    LED
  • Shape
    With Hook
  • Power
    Rechargeable Type
  • Detailing Type
    Standard Type
  • Total Length(mm)
    452
  • Trusco Code
    395-7420
  • Mass(g)
    860
  • Accessories
    Battery Pack (LB-P) x 1, Charger (LB-C) x 1
  • Maximum Lighting Time(Hours)
    3
  • Amount Of Content
    1 pc.
Part Number
LB-LED8A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 16,146.90

฿ 10,673.10

HANDY LIGHTS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Model
    LED
  • Shape
    With Hook
  • Power
    Rechargeable Type
  • Detailing Type
    Standard Type
  • Total Length(mm)
    452
  • Trusco Code
    395-7420
  • Mass(g)
    860
  • Accessories
    Battery Pack (LB-P) x 1, Charger (LB-C) x 1
  • Maximum Lighting Time(Hours)
    3
  • Amount Of Content
    1 pc.

Product Description

[Features]
·It is a straight tube type high brightness LED specification.
·It is a light source that is easy on the eyes.
·The lighting section is as thin as 30 mm, so it can easily illuminate narrow spaces.
·Due to the effect of the diffusion plate, the reflection is also beautiful, and it can be used for checking distortions on the surface of molds and workpieces.
·The outer cylinder is chemical resistant and will not turn white even if it is wiped with thinner.

Specifications of LB-LED8A

  • Product Model
    LED
  • Shape
    With Hook
  • Power
    Rechargeable Type
  • Detailing Type
    Standard Type
  • Total Length(mm)
    452
  • Trusco Code
    395-7420
  • Mass(g)
    860
  • Accessories
    Battery Pack (LB-P) x 1, Charger (LB-C) x 1
  • Maximum Lighting Time(Hours)
    3
  • Amount Of Content
    1 pc.
Part Number
LB-LED8A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 16,146.90

฿ 10,673.10

HANDY LIGHTS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It also makes it easy to light a narrow place since the lighting section is as thin as 30mm.

Specification

●Brightness(lm):297
●SPQ(set):6
●Max Lighting Time: 3 Hours

Accessories

●Battery Pack(LB-P)
●Charger(LB-C)

Warning

●Rainproof type is IP66.