(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
LB-LED30B |
LB-LED30BW |
LB-LED30LB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Brightness (lm) |
Shape | Special Purpose | Detailing Type | Total Length (mm) |
Brightness (lm) |
Illumination Intensity (0.3 m) (lx) |
Continuous Lighting Time (Hours) |
JAN Code | Trusco Code | Mass (g) |
Features | Accessories | Specifications | Protection Level | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,464.00 ฿ 16,986.88 |
HANDY LIGHTS | 1 Piece(s) | 19 Day(s) | 145 | Lantern | Other | Main Body / Battery Pack / Charger Set | 418 | - | - | - | - | 363-4680 | 790 | With its 20 mm thin lighting part, it is appropriate for work at tight places. It can also be used for work at places where there is no power source. | Battery Pack (LB-P), Charger (LB-C) | Continuous Lighting Approximately 5 Hours 20 Minutes High Brightness LED x 30 Bulbs | - | 1 Set | ||
฿ 18,866.00 ฿ 17,356.72 |
HANDY LIGHTS | 1 Piece(s) | 19 Day(s) | - | - | Rainproof | Light Body + Battery + Charger | 404 | - | 1400 | Approx. 5 | 4571169243943 | 447-6565 | 800 | With its 20 mm thin lighting part, it is appropriate for work at tight places. It can also be used for work at places where there is no power source. (It can also be used outdoors.) It shines very brightly because it uses 30 bulbs of high-brightness LED. It can light up continuously for 5 hours. It uses a 20 mm diameter slim outer tube. It has a rainproof structure. | - | High Luminosity LED x 30 | IP66 | 1 Set | ||
฿ 14,048.00 ฿ 12,924.16 |
HANDY LIGHTS | 1 Piece(s) | 10 Day(s) | 144 | Lantern | Other | Main Body / Battery Pack Set | 418 | - | - | - | - | 363-4698 | 290 | With its 20 mm thin lighting part, it is appropriate for work at tight places. It can also be used for work at places where there is no power source. | Battery Pack (LB-P) | Continuous Lighting Approximately 5 Hours 20 Minutes High Brightness LED x 30 Bulbs | - | 1 unit |
Rechargeable cordless hand-light can be inserted into narrow spaces.
[Features]
· As it uses a lithium-ion battery for the power source, the light is very lightweight. (290g)
· Since the fluorescent tube is used as the light source, a wider working field can be secured than with a pocket light.
· Can light for about 7 hours when fully charged. (battery capacity 2,600 mAh)
· The battery is fully charged in approximately 3.5 hours. A lithium-ion battery in which insufficient charging does not occur even during supplemental charging.
· LB-LED30B is a set with a charger included, and LB-LED30LB is a set with no charger included.
[Applications]
· As a work lamp for places without power supply.
· Since it can illuminate a wide area at hand, it is suitable for lighting when a pocket light cannot be used due to its narrow field of view.
Part Number |
---|
LB-LED30B |
LB-LED30BW |
LB-LED30LB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Brightness (lm) |
Shape | Special Purpose | Detailing Type | Total Length (mm) |
Brightness (lm) |
Illumination Intensity (0.3 m) (lx) |
Continuous Lighting Time (Hours) |
JAN Code | Trusco Code | Mass (g) |
Features | Accessories | Specifications | Protection Level | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,464.00 ฿ 16,986.88 |
HANDY LIGHTS | 1 Piece(s) | 19 Day(s) | 145 | Lantern | Other | Main Body / Battery Pack / Charger Set | 418 | - | - | - | - | 363-4680 | 790 | With its 20 mm thin lighting part, it is appropriate for work at tight places. It can also be used for work at places where there is no power source. | Battery Pack (LB-P), Charger (LB-C) | Continuous Lighting Approximately 5 Hours 20 Minutes High Brightness LED x 30 Bulbs | - | 1 Set | ||
฿ 18,866.00 ฿ 17,356.72 |
HANDY LIGHTS | 1 Piece(s) | 19 Day(s) | - | - | Rainproof | Light Body + Battery + Charger | 404 | - | 1400 | Approx. 5 | 4571169243943 | 447-6565 | 800 | With its 20 mm thin lighting part, it is appropriate for work at tight places. It can also be used for work at places where there is no power source. (It can also be used outdoors.) It shines very brightly because it uses 30 bulbs of high-brightness LED. It can light up continuously for 5 hours. It uses a 20 mm diameter slim outer tube. It has a rainproof structure. | - | High Luminosity LED x 30 | IP66 | 1 Set | ||
฿ 14,048.00 ฿ 12,924.16 |
HANDY LIGHTS | 1 Piece(s) | 10 Day(s) | 144 | Lantern | Other | Main Body / Battery Pack Set | 418 | - | - | - | - | 363-4698 | 290 | With its 20 mm thin lighting part, it is appropriate for work at tight places. It can also be used for work at places where there is no power source. | Battery Pack (LB-P) | Continuous Lighting Approximately 5 Hours 20 Minutes High Brightness LED x 30 Bulbs | - | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?