- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Super Strong Light (Chemical-Resistance / LED)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Cord Length (m) |
Trusco Code |
Mass (g) |
Amount Of Content |
|
฿ 8,411.05
|
HANDY LIGHTS
|
1 Piece(s)
|
|
12 Day(s)
|
0.24 |
288-0679 |
460 |
1 unit |
|
฿ 10,361.00
|
HANDY LIGHTS
|
1 Piece(s)
|
|
12 Day(s)
|
5 |
288-0661 |
900 |
1 unit |
Basic Specifications
-
- Product Model
- LED
-
- Brightness(lm)
- 840
-
- Shape
- With Hook
-
- Power
- AC
-
- Total Length(mm)
- 373000
-
- Voltage(V)
- AC100
-
- Power Consumption(W)
- 15
-
- Features
- With the use of LED illumination at the tip, light will reach even the deepest and most confined spaces.
-
- Specifications
- High Luminosity LED x 5
-
- Rain-proof Dust-proof Structure
- IP66
-
- Lighting System
- Inverter
-
- Fluorescent Lamp
- 13W
-
- Amount Of Content
- 1 unit
Product Description
An inverter-type and portable work light which uses a 13 W twin tube and a spot LED at the tip.
[Features]
· 1.4 mm thick chemical resistant cylinder is used for the outer cylinder.
· Fluorescent tubes are held on a dedicated cradle to prevent damage due to impacts from being dropped or collisions with tools.
· SL-13WE has a cord length of 30 cm, and can be used as a light head for 100 V outlet reels at automobile repair shops, etc.
· SL-13WE-5 has a cord length of 5 m, and can be used as a working light by plugging it directly into an outlet.
· The inverter substrate in the grip is a glass epoxy through hole substrate that takes substrate damage due to drop impact into consideration.
· It has a double insulation structure that does not need grounding.
[Applications]
· As a hand-held work light, a simple lighting fixture, or lighting in machinery and distribution board boxes.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Cord Length (m) |
Trusco Code |
Mass (g) |
Amount Of Content |
|
฿ 8,411.05
|
HANDY LIGHTS
|
1 Piece(s)
|
|
12 Day(s)
|
0.24 |
288-0679 |
460 |
1 unit |
|
฿ 10,361.00
|
HANDY LIGHTS
|
1 Piece(s)
|
|
12 Day(s)
|
5 |
288-0661 |
900 |
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?