(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Strong LED Light LED Low Power Consumption

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 15,172.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SL-LED20M-FA SALE
SL-LED40M-FA SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Power Consumption
(W)
Brightness
(lm)
Illumination Intensity (0.3 m)
(lx)
Trusco Code Mass
(g)
Amount Of Content

฿ 15,172.00

฿ 13,956.72

HANDY LIGHTS 1 Piece(s) 14 Day(s) 680 8 719 1420 407-2294 1450 1 unit

฿ 17,982.00

฿ 16,543.44

HANDY LIGHTS 1 Piece(s) 12 Day(s) 1300 21 1580 2000 407-2316 1500 1 unit

Basic Specifications

  • Product Model
    LED
  • Shape
    Lantern
  • Power
    AC
  • Detailing Type
    Connecting type
  • Voltage(V)
    100
  • Power Cord(m)
    Input 5 / Output 0.2
  • Protection Level
    IP66
  • Amount Of Content
    1 unit

Product Description

A handy work light with a straight tube LED tube set in a 1.7 mm thick polycarbonate tube.
[Features]
· As the total length changes, it can be selected according to the place where the lighting fixture is installed.
· It has the protection grade of IP66 and can be used even in places where a large amount of water is splashed.
· The life of the internal straight LED tube is about 40 to 50 thousand hours.
· The power consumption is 16 W for SL-LED40M and 11 W for SL-LED20M, which is about half of fluorescent light fixtures.
· 1.7 mm thick polycarbonate is used for the outer cylinder, making it robust enough to withstand breakage even if hit with a tool.
[Applications]
· Lighting fixture for machinery and car maintenance pits.
· Used as temporary lighting in tunnels, as well as temporary lighting in places which do not originally have any lighting facilities, or as tent lighting in emergencies.

Part Number
SL-LED20M-FA SALE
SL-LED40M-FA SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Power Consumption
(W)
Brightness
(lm)
Illumination Intensity (0.3 m)
(lx)
Trusco Code Mass
(g)
Amount Of Content

฿ 15,172.00

฿ 13,956.72

HANDY LIGHTS 1 Piece(s) 14 Day(s) 680 8 719 1420 407-2294 1450 1 unit

฿ 17,982.00

฿ 16,543.44

HANDY LIGHTS 1 Piece(s) 12 Day(s) 1300 21 1580 2000 407-2316 1500 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1