(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Rechargeable Cordless Light (without Charger)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 7,858.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LB-6LA
LB-6LAE
LB-6LW
LB-6LWE
LB-8LA
LB-8LAE
LB-8LW
LB-8LWE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brightness
(lm)
Detailing Type Total Length
(mm)
Power Consumption
(W)
Trusco Code Mass
(g)
Battery Pack Charging Time
(Hours)
Amount Of Content

฿ 8,573.00

HANDY LIGHTS 1 Piece(s) 10 Day(s) 280 Standard Type 375 6 327-0904 350 - 1 unit

฿ 9,318.00

HANDY LIGHTS 1 Piece(s) 10 Day(s) 280 Chemical Resistant Type 375 6 390-9514 350 - 1 unit

฿ 9,690.00

HANDY LIGHTS 1 Piece(s) 10 Day(s) 280 Rainproof type 365 6 327-0912 350 - 1 unit

฿ 10,435.00

HANDY LIGHTS 1 Piece(s) 10 Day(s) 280 Rain-Proof/Chemical Resistant Type 365 6 390-9522 350 - 1 unit

฿ 7,858.00

HANDY LIGHTS 1 Piece(s) 1 Day(s) 460 Standard Type 452 8 327-0882 360 - 1 unit

฿ 9,318.00

HANDY LIGHTS 1 Piece(s) 10 Day(s) 460 Chemical Resistant Type 452 8 390-9531 360 - 1 unit

฿ 9,690.00

HANDY LIGHTS 1 Piece(s) 10 Day(s) 460 Rainproof type 440 8 327-0891 370 - 1 unit

฿ 10,435.00

HANDY LIGHTS 1 Piece(s) 10 Day(s) 460 Rain-Proof/Chemical Resistant Type 440 8 390-9549 370 Approx. 3 1 unit

Basic Specifications

  • Product Model
    Fluorescent Lamp
  • Shape
    With Hook
  • Power
    Rechargeable Type
  • Features
    Cordless torchlight main unit for additional purchasing.
  • Accessories
    Battery Pack (Lithium Ion Battery: LB-P)
  • Amount Of Content
    1 unit

Product Description

[Features]
· Cordless light main unit for additional purchase.

Part Number
LB-6LA
LB-6LAE
LB-6LW
LB-6LWE
LB-8LA
LB-8LAE
LB-8LW
LB-8LWE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brightness
(lm)
Detailing Type Total Length
(mm)
Power Consumption
(W)
Trusco Code Mass
(g)
Battery Pack Charging Time
(Hours)
Amount Of Content

฿ 8,573.00

HANDY LIGHTS 1 Piece(s) 10 Day(s) 280 Standard Type 375 6 327-0904 350 - 1 unit

฿ 9,318.00

HANDY LIGHTS 1 Piece(s) 10 Day(s) 280 Chemical Resistant Type 375 6 390-9514 350 - 1 unit

฿ 9,690.00

HANDY LIGHTS 1 Piece(s) 10 Day(s) 280 Rainproof type 365 6 327-0912 350 - 1 unit

฿ 10,435.00

HANDY LIGHTS 1 Piece(s) 10 Day(s) 280 Rain-Proof/Chemical Resistant Type 365 6 390-9522 350 - 1 unit

฿ 7,858.00

HANDY LIGHTS 1 Piece(s) 1 Day(s) 460 Standard Type 452 8 327-0882 360 - 1 unit

฿ 9,318.00

HANDY LIGHTS 1 Piece(s) 10 Day(s) 460 Chemical Resistant Type 452 8 390-9531 360 - 1 unit

฿ 9,690.00

HANDY LIGHTS 1 Piece(s) 10 Day(s) 460 Rainproof type 440 8 327-0891 370 - 1 unit

฿ 10,435.00

HANDY LIGHTS 1 Piece(s) 10 Day(s) 460 Rain-Proof/Chemical Resistant Type 440 8 390-9549 370 Approx. 3 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1