- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Rechargeable Cordless Light, Chemical Resistant Type
Specifications of LB-6AE
-
- Product Model
- Fluorescent Lamp
-
- Brightness(lm)
- 280
-
- Shape
- With Hook
-
- Power
- Rechargeable Type
-
- Detailing Type
- Chemical Resistant Type
-
- Total Length(mm)
- 375
-
- Power Consumption(W)
- 6
-
- Trusco Code
- 326-6354
-
- Mass(g)
- 350
-
- Features
- Adopts a highly chemical-resistant outer cylinder. Doesn't emulsify or become white even when chemicals or solvents are adhered.
-
- Accessories
- Battery Pack (Lithium Ion Battery: LB-P) Charger (LB-C)
-
- Continuous Lighting(Hours)
- 2.5(6W)、2(8W)
-
- Amount Of Content
- 1 Set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 13,789.00
฿ 12,684.50
|
HANDY LIGHTS
|
1 Piece(s)
|
|
19 Day(s)
|
1 Set |
Basic Specifications
-
- Product Model
- Fluorescent Lamp
-
- Brightness(lm)
- 280
-
- Shape
- With Hook
-
- Power
- Rechargeable Type
-
- Detailing Type
- Chemical Resistant Type
-
- Total Length(mm)
- 375
-
- Power Consumption(W)
- 6
-
- Trusco Code
- 326-6354
-
- Mass(g)
- 350
-
- Features
- Adopts a highly chemical-resistant outer cylinder. Doesn't emulsify or become white even when chemicals or solvents are adhered.
-
- Accessories
- Battery Pack (Lithium Ion Battery: LB-P) Charger (LB-C)
-
- Continuous Lighting(Hours)
- 2.5(6W)、2(8W)
-
- Amount Of Content
- 1 Set
Product Description
[Features]
· Adopts a highly chemical-resistant outer cylinder. Doesn't emulsify or become white even when chemicals or solvents are adhered.
[Applications]
· For work in places where chemicals, adhesives, oils and fats are used.
Specifications of LB-6AE
-
- Product Model
- Fluorescent Lamp
-
- Brightness(lm)
- 280
-
- Shape
- With Hook
-
- Power
- Rechargeable Type
-
- Detailing Type
- Chemical Resistant Type
-
- Total Length(mm)
- 375
-
- Power Consumption(W)
- 6
-
- Trusco Code
- 326-6354
-
- Mass(g)
- 350
-
- Features
- Adopts a highly chemical-resistant outer cylinder. Doesn't emulsify or become white even when chemicals or solvents are adhered.
-
- Accessories
- Battery Pack (Lithium Ion Battery: LB-P) Charger (LB-C)
-
- Continuous Lighting(Hours)
- 2.5(6W)、2(8W)
-
- Amount Of Content
- 1 Set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 13,789.00
฿ 12,684.50
|
HANDY LIGHTS
|
1 Piece(s)
|
|
19 Day(s)
|
1 Set |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?