(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
LB-6A |
LB-8A |
LB-8AE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Brightness (lm) |
Detailing Type | Total Length (mm) |
Power Consumption (W) |
Trusco Code | Mass (g) |
Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,405.00 ฿ 11,000.14 |
HANDY LIGHTS | 1 Piece(s) | 1 Day(s) | 280 | Standard Type | 375 | 6 | 326-6346 | 850 | Suitable for maintenance work, machine inspection and inspection of molds and molded parts. | 1 Set | ||
฿ 13,405.00 |
HANDY LIGHTS | 1 Piece(s) | 1 Day(s) | 460 | Standard Type | 452 | 8 | 307-2797 | 860 | Suitable for maintenance work, machine inspection and inspection of molds and molded parts. | 1 Set | ||
฿ 13,789.00 ฿ 12,684.50 |
HANDY LIGHTS | 1 Piece(s) | 19 Day(s) | 460 | Chemical Resistant Type | 451.5 | 8 | 307-2801 | 360 | Adopts a highly chemical-resistant outer cylinder. Doesn't emulsify or become white even when chemicals or solvents are adhered. | 1 Set |
Rechargeable cordless work handy light set. (includes charger)
[Features]
· As it uses a lithium-ion battery for the power source, the light is very lightweight. (360 g with LB-8LA)
· Since the fluorescent tube is used as the light source, a wider working field can be secured than with a pocket light.
· When fully charged, LB-6A can light for about 3.5 hours and LB-8A can light for about 2.5 hours. (battery capacity 2,600 mAh)
· The battery is fully charged in approximately 3.5 hours. A lithium-ion battery in which insufficient charging does not occur even during supplemental charging.
[Applications]
· As a work lamp for places without power supply.
· A light for when pocket lights cannot be used due their narrow field of view.
Part Number |
---|
LB-6A |
LB-8A |
LB-8AE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Brightness (lm) |
Detailing Type | Total Length (mm) |
Power Consumption (W) |
Trusco Code | Mass (g) |
Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,405.00 ฿ 11,000.14 |
HANDY LIGHTS | 1 Piece(s) | 1 Day(s) | 280 | Standard Type | 375 | 6 | 326-6346 | 850 | Suitable for maintenance work, machine inspection and inspection of molds and molded parts. | 1 Set | ||
฿ 13,405.00 |
HANDY LIGHTS | 1 Piece(s) | 1 Day(s) | 460 | Standard Type | 452 | 8 | 307-2797 | 860 | Suitable for maintenance work, machine inspection and inspection of molds and molded parts. | 1 Set | ||
฿ 13,789.00 ฿ 12,684.50 |
HANDY LIGHTS | 1 Piece(s) | 19 Day(s) | 460 | Chemical Resistant Type | 451.5 | 8 | 307-2801 | 360 | Adopts a highly chemical-resistant outer cylinder. Doesn't emulsify or become white even when chemicals or solvents are adhered. | 1 Set |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?