- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Super Strong Light (Chemical-Resistance / Inverter Type)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Cord Length (m) |
Trusco Code |
Mass (g) |
Amount Of Content |
|
฿ 7,711.91
|
HANDY LIGHTS
|
1 Piece(s)
|
|
19 Day(s)
|
0.24 |
253-0597 |
350 |
1 unit |
|
฿ 9,616.00
|
HANDY LIGHTS
|
1 Piece(s)
|
|
19 Day(s)
|
8.00 |
253-0589 |
1060 |
1 unit |
Basic Specifications
-
- Product Model
- Fluorescent Lamp
-
- Brightness(lm)
- 840
-
- Shape
- With Hook
-
- Power
- AC
-
- Total Length(mm)
- 335
-
- Voltage(V)
- 100
-
- Power Consumption(W)
- 15
-
- For Replacement Fluorescent Lights
- FPL13EX-N
-
- Features
- A 13 W hand-held type made with a special chemical/solvent resistant plastic for the outer cylinder of the fluorescent light.
-
- Lighting System
- Inverter
-
- External Cylinder
- Chemical Resistant Special Plastic
-
- Fluorescent Lamp
- 13W
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· A 13 W hand-held type made with a special chemical/solvent resistant plastic for the outer cylinder of the fluorescent light.
· Doesn't emulsify or become white even when chemicals or solvents are adhered, so the brightness will not decrease.
· When the outer cylinder becomes dirty, it can be cleaned by wiping with thinner.
[Applications]
· It is ideal for work sites and laboratories that use chemicals, work that uses adhesives, work that produces terrible grease stains, paint factories and so on.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Cord Length (m) |
Trusco Code |
Mass (g) |
Amount Of Content |
|
฿ 7,711.91
|
HANDY LIGHTS
|
1 Piece(s)
|
|
19 Day(s)
|
0.24 |
253-0597 |
350 |
1 unit |
|
฿ 9,616.00
|
HANDY LIGHTS
|
1 Piece(s)
|
|
19 Day(s)
|
8.00 |
253-0589 |
1060 |
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?