(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CL-1805LED |
CL-1810LED |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cord Length (m) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|
฿ 6,215.45 |
PORTABLE LIGHTS FOR WORKING | 1 Piece(s) | 10 Day(s) | 5 | 404-8318 | 865 | ||
฿ 7,514.77 |
PORTABLE LIGHTS FOR WORKING | 1 Piece(s) | 12 Day(s) | 10 | 404-8326 | 1315 |
[Features]
· Strange sensation occurs from coloration when near phosphorescent lamp due to high luminosity and wide angle.
[Applications]
· For illumination for automobile and machine maintenance
Part Number |
---|
CL-1805LED |
CL-1810LED |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cord Length (m) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|
฿ 6,215.45 |
PORTABLE LIGHTS FOR WORKING | 1 Piece(s) | 10 Day(s) | 5 | 404-8318 | 865 | ||
฿ 7,514.77 |
PORTABLE LIGHTS FOR WORKING | 1 Piece(s) | 12 Day(s) | 10 | 404-8326 | 1315 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?