(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

BS Light Stand for Outdoors

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,937.55 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FBS-5
FBS-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cord Length
(m)
Trusco Code Mass
(g)
Outer Diameter
(mm)
Inner capacity

฿ 5,100.00

HANDY LIGHTS 1 Piece(s) 13 Day(s) 5 107-3371 550 16 1 unit

฿ 3,937.55

HANDY LIGHTS 1 Piece(s) 14 Day(s) 10 107-3389 800 - 1 unit

Basic Specifications

  • Product types
    Fluorescent Light
  • Brightness(lm)
    840
  • Shape
    Lanthanum
  • Power Supply
    AC
  • Overall Length(mm)
    358
  • Voltage(V)
    100
  • Power Consumption(W)
    13
  • Features
    The use of an inverter means that there is no flickering, just instant illumination of a light gentle on the eyes.
  • Electrical wire category
    VCTFK
  • Electrical wire thickness(mm2)
    0.75
  • Number of electrical wire cores
    2C
  • Replacement Ball
    FPL13EX-N
  • Inner capacity
    1 unit

Product Description

Fluorescent lamp light stand for indoor use.
[Features]
· 13 W fluorescent lamp.
· Simple and smart stand design pursuing functionality.
[Applications]
· For hand illumination.

Part Number
FBS-5
FBS-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cord Length
(m)
Trusco Code Mass
(g)
Outer Diameter
(mm)
Inner capacity

฿ 5,100.00

HANDY LIGHTS 1 Piece(s) 13 Day(s) 5 107-3371 550 16 1 unit

฿ 3,937.55

HANDY LIGHTS 1 Piece(s) 14 Day(s) 10 107-3389 800 - 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1