(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rainproof Fluorescent Portable Hand Lamp (for Outdoor Use)

Rainproof Fluorescent Portable Hand Lamp (for Outdoor Use)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,384.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FEW-0
FEW-0C
FEW-5C
LEW-0
LEW-0C
LEW-5
LEW-5C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product types Brightness
(lm)
Cord Length
(m)
Details Type Trusco Code Mass
(g)
Replacement Fluorescent Lamp Inner capacity

฿ 1,384.00

HAND LAMPS 1 Piece(s) 14 Day(s) Fluorescent Light 780 0.3 Standard Type 421-6601 430 - 1 unit

฿ 1,772.60

HAND LAMPS 1 Piece(s) 12 Day(s) Fluorescent Light 780 0.3 Clip Type 421-6610 690 - 1 unit

฿ 2,312.95

HAND LAMPS 1 Piece(s) 19 Day(s) Fluorescent Light 780 5 Clip Type 421-6636 1180 HLX-18N 1 unit

฿ 2,147.96

HAND LAMPS 1 Piece(s) 14 Day(s) LED 500 0.3 Standard Type 421-6644 490 HLX-18N 1 unit

฿ 2,536.57

HAND LAMPS 1 Piece(s) 10 Day(s) LED 500 0.3 Clip Type 421-6652 750 HLX-18N 1 unit

฿ 2,742.50

HAND LAMPS 1 Piece(s) 10 Day(s) LED 500 5 Standard Type 421-6661 1240 - 1 unit

฿ 3,090.81

HAND LAMPS 1 Piece(s) 10 Day(s) LED 500 5 Clip Type 421-6679 1240 - 1 unit

Basic Specifications

  • Shape
    With Hook
  • Power Supply
    AC
  • Special Purpose
    Rain-Proof
  • Voltage(V)
    100
  • Features
    This rain-proof lamp that is resistant to water and dust can be used outside safely.
  • Electrical wire category
    2PNCT0.75×2
  • Inner capacity
    1 unit

Product Description

[Features]
·A rainproof type for outdoor use that is safe against water and dust.
·Equipped with a lamp cover to prevent scattering when the lamp is damaged.
·The body is made entirely of resin, and the guard net is made of polycarbonate, making it lightweight, tough, and impact-resistant.

Part Number
FEW-0
FEW-0C
FEW-5C
LEW-0
LEW-0C
LEW-5
LEW-5C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product types Brightness
(lm)
Cord Length
(m)
Details Type Trusco Code Mass
(g)
Replacement Fluorescent Lamp Inner capacity

฿ 1,384.00

HAND LAMPS 1 Piece(s) 14 Day(s) Fluorescent Light 780 0.3 Standard Type 421-6601 430 - 1 unit

฿ 1,772.60

HAND LAMPS 1 Piece(s) 12 Day(s) Fluorescent Light 780 0.3 Clip Type 421-6610 690 - 1 unit

฿ 2,312.95

HAND LAMPS 1 Piece(s) 19 Day(s) Fluorescent Light 780 5 Clip Type 421-6636 1180 HLX-18N 1 unit

฿ 2,147.96

HAND LAMPS 1 Piece(s) 14 Day(s) LED 500 0.3 Standard Type 421-6644 490 HLX-18N 1 unit

฿ 2,536.57

HAND LAMPS 1 Piece(s) 10 Day(s) LED 500 0.3 Clip Type 421-6652 750 HLX-18N 1 unit

฿ 2,742.50

HAND LAMPS 1 Piece(s) 10 Day(s) LED 500 5 Standard Type 421-6661 1240 - 1 unit

฿ 3,090.81

HAND LAMPS 1 Piece(s) 10 Day(s) LED 500 5 Clip Type 421-6679 1240 - 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1