(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rainproof Hand Lamp (for Outdoor Use)

Rainproof Hand Lamp (for Outdoor Use)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CWF-5H

  • Product types
    Fluorescent Light
  • Brightness(lm)
    1305
  • Shape
    Lanthanum
  • Power Supply
    AC
  • Special Purpose
    Rain-Proof
  • Cord Length(m)
    5
  • Voltage(V)
    100
  • Power Consumption(W)
    20
  • Trusco Code
    382-2320
  • Mass(g)
    1500
  • Features
    Hand lamps resistant against rain, water splash, and dust.
  • Inner capacity
    1 unit
Part Number
CWF-5H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 5,032.90

HAND LAMPS 1 Piece(s) 14 Day(s) 1 unit

Basic Specifications

  • Product types
    Fluorescent Light
  • Brightness(lm)
    1305
  • Shape
    Lanthanum
  • Power Supply
    AC
  • Special Purpose
    Rain-Proof
  • Cord Length(m)
    5
  • Voltage(V)
    100
  • Power Consumption(W)
    20
  • Trusco Code
    382-2320
  • Mass(g)
    1500
  • Features
    Hand lamps resistant against rain, water splash, and dust.
  • Inner capacity
    1 unit

Product Description

A rainproof fluorescent hand lamp resistant to rain and dust.
[Features]
· Double insulation structure not requiring grounding.
· With on-hand switch.
[Applications]
· Ideal for work lamps for outdoor use.

Specifications of CWF-5H

  • Product types
    Fluorescent Light
  • Brightness(lm)
    1305
  • Shape
    Lanthanum
  • Power Supply
    AC
  • Special Purpose
    Rain-Proof
  • Cord Length(m)
    5
  • Voltage(V)
    100
  • Power Consumption(W)
    20
  • Trusco Code
    382-2320
  • Mass(g)
    1500
  • Features
    Hand lamps resistant against rain, water splash, and dust.
  • Inner capacity
    1 unit
Part Number
CWF-5H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 5,032.90

HAND LAMPS 1 Piece(s) 14 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1