- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Cord Length (m) |
Trusco Code |
Mass (g) |
Inner capacity |
|
฿ 1,856.99
|
HAND LAMPS
|
1 Piece(s)
|
|
14 Day(s)
|
5 |
287-6817 |
860 |
1 unit |
|
฿ 2,151.19
|
HAND LAMPS
|
1 Piece(s)
|
|
12 Day(s)
|
10 |
287-6825 |
1260 |
1 unit |
Basic Specifications
-
- Product types
- Light Bulb
-
- Brightness(lm)
- 790
-
- Shape
- With Hook
-
- Power Supply
- AC
-
- Special Purpose
- Drip-Proof
-
- Voltage(V)
- 100
-
- Power Consumption(W)
- 60
-
- Features
- Drip-proof construction of the switch part and charger is a safety design to keep out water and dirt.
-
- Inner capacity
- 1 unit
Product Description
[Features]
·A drip-proof light bulb.
·This product has a guard on the back of the reflector to prevent burns and damage, etc., from the hot reflector.
·With a hook, it is useful for any location.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Cord Length (m) |
Trusco Code |
Mass (g) |
Inner capacity |
|
฿ 1,856.99
|
HAND LAMPS
|
1 Piece(s)
|
|
14 Day(s)
|
5 |
287-6817 |
860 |
1 unit |
|
฿ 2,151.19
|
HAND LAMPS
|
1 Piece(s)
|
|
12 Day(s)
|
10 |
287-6825 |
1260 |
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?