(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Fluorescent Lamp, Scatter-Resistant Tube

Fluorescent Lamp, Scatter-Resistant Tube

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 594.64 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HBT-FHF32
HBT-FL-40SS
HBT-FLR40
HBT-FLR-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship By Compatible Model Length
(mm)
Internal Diameter
(mm)
Outer Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 807.03

FLUORESCENT LAMPS(FOR EMERGEN 1 Piece(s) 10 Day(s) 32 type 1172 27 28 - 415-4215 60 1 pc.

฿ 717.64

FLUORESCENT LAMPS 1 Piece(s) 10 Day(s) 40 type 1172 30 31 4989999319255 488-6828 70 1 pc.

฿ 740.00

SPLASH PREVENTION TUBE 1 Piece(s) 10 Day(s) 40 type 1172 34 35 - 415-4223 78 1 pc.

฿ 594.64

FLUORESCENT LAMPS 1 Piece(s) 10 Day(s) 20 Type 558 34 35 4989999319248 488-6836 45 1 pc.

Basic Specifications

  • Product Type
    Related Product
  • Color
    Transparency
  • Tube Material
    Polycarbonate
  • Cap Material
    Silicon Rubber
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can be used simply by placing the fluorescent light.
· It shows what it can do in the event of an earthquake or accident.
· It has a strong insecticidal effect and cuts UV rays (ultraviolet) of up to 400 nm by 99%.
· For 3 to 5-year use.
[Applications]
· As an HACCP countermeasure within the food industry (insect control, contamination prevention).
· For earthquake countermeasures (scattering prevention) and BCP countermeasures.
· Kindergartens, schools (scattering prevention, protects kindergartners and students from glass fragments).

Part Number
HBT-FHF32
HBT-FL-40SS
HBT-FLR40
HBT-FLR-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship By Compatible Model Length
(mm)
Internal Diameter
(mm)
Outer Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 807.03

FLUORESCENT LAMPS(FOR EMERGEN 1 Piece(s) 10 Day(s) 32 type 1172 27 28 - 415-4215 60 1 pc.

฿ 717.64

FLUORESCENT LAMPS 1 Piece(s) 10 Day(s) 40 type 1172 30 31 4989999319255 488-6828 70 1 pc.

฿ 740.00

SPLASH PREVENTION TUBE 1 Piece(s) 10 Day(s) 40 type 1172 34 35 - 415-4223 78 1 pc.

฿ 594.64

FLUORESCENT LAMPS 1 Piece(s) 10 Day(s) 20 Type 558 34 35 4989999319248 488-6836 45 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1