Fluorescent Lamp Shatterproofing System Vanguard (Clear Type)

Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
[Features]
· Can be used simply by placing the fluorescent light.
· A patented powerful fluorescent light scattering prevention system that exhibits power in the event of an earthquake or accident.
· It has a strong insecticidal effect and cuts UV rays (ultraviolet) of up to 400 nm by 99%.
· An HACCP/AJVC approved product.
· It has a long life of 10 years. (a long product life reduces waste and is environmentally-friendly)
[Applications]
· As an HACCP countermeasure within the food industry (insect control, contamination prevention).
· For earthquake countermeasures (scattering prevention) and BCP countermeasures.
· Kindergartens, schools (scattering prevention, protects kindergartners and students from glass fragments).
Features
●Can be used by just inserting the fluorescent lamp.●It is a powerful fluorescent lamp anti-scattering system that is patented and demonstrates its effect on the event of a disaster or accident.
●It has a strong insecticidal effect and cuts UV(ultraviolet rays) up to 400nm by 99%.
●HACCP/AJVC Certified Product.
Specification
●Color:TransparentMaterials
●Tube: Polycarbonate●Cap: Silicone Rubber