(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Recycle Card Case (Hard Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 30.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
OHA-3
OHA-4
OHA-5
OHA-6
OHA-7
OHB-4
OHB-5
OHB-6
OHB-7
OHB-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standard Internal Dimensions: Length
(mm)
Internal Dimensions: Width
(mm)
Trusco Code Mass
(g)

฿ 226.00

CARD CASE 1 Piece(s) 1 Day(s) A3 305 431 393-5795 145

฿ 112.00

CARD CASE 1 Piece(s) 12 Day(s) A4 216 306 393-5809 74

฿ 60.00

CARD CASE 1 Piece(s) 12 Day(s) A5 153 218 423-9776 37

฿ 56.63

CARD CASE 1 Piece(s) 12 Day(s) A6 108 151 423-9784 19

฿ 48.03

CARD CASE 1 Piece(s) 12 Day(s) A7 78 108 423-9792 10

฿ 174.00

CARD CASE 1 Piece(s) 12 Day(s) B4 264 373 423-9806 109

฿ 90.00

CARD CASE 1 Piece(s) 1 Day(s) B5 188 264 423-9814 56

฿ 56.00

CARD CASE 1 Piece(s) 12 Day(s) B6 132 189 423-9822 28

฿ 46.21

CARD CASE 1 Piece(s) 10 Day(s) B7 95 131 423-9831 14

฿ 30.00

CARD CASE 1 Piece(s) Same day B8 68 95 423-9849 8

Basic Specifications

  • Product Model
    Other
  • Advantage
    Made from environmentally friendly recycled PET resin. High degree of transparency, there is no transferring of printed matter.
  • Specifications
    Hard Type

Product Description

[Features]
· Made from environmentally-friendly recycled PET resin.
· Highly transparent, and printed matter is not transferred.

Part Number
OHA-3
OHA-4
OHA-5
OHA-6
OHA-7
OHB-4
OHB-5
OHB-6
OHB-7
OHB-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standard Internal Dimensions: Length
(mm)
Internal Dimensions: Width
(mm)
Trusco Code Mass
(g)

฿ 226.00

CARD CASE 1 Piece(s) 1 Day(s) A3 305 431 393-5795 145

฿ 112.00

CARD CASE 1 Piece(s) 12 Day(s) A4 216 306 393-5809 74

฿ 60.00

CARD CASE 1 Piece(s) 12 Day(s) A5 153 218 423-9776 37

฿ 56.63

CARD CASE 1 Piece(s) 12 Day(s) A6 108 151 423-9784 19

฿ 48.03

CARD CASE 1 Piece(s) 12 Day(s) A7 78 108 423-9792 10

฿ 174.00

CARD CASE 1 Piece(s) 12 Day(s) B4 264 373 423-9806 109

฿ 90.00

CARD CASE 1 Piece(s) 1 Day(s) B5 188 264 423-9814 56

฿ 56.00

CARD CASE 1 Piece(s) 12 Day(s) B6 132 189 423-9822 28

฿ 46.21

CARD CASE 1 Piece(s) 10 Day(s) B7 95 131 423-9831 14

฿ 30.00

CARD CASE 1 Piece(s) Same day B8 68 95 423-9849 8

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Environmentally friendly recycled pet resin.
●Transparency is high and there is no transfer of printed items.

Specification

●SPQ(sheet):20