(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Certificate File, Leather

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 274.31 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FSL-A4B
FSL-A4D
FSL-B4B
FSL-B5B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color File Type Certification Document Fitting Size
(mm)
Trusco Code Mass
(g)

฿ 307.02

FILE 1 Piece(s) 12 Day(s) Navy Blue A4 Size 210 x 305 398-6195 300

฿ 307.02

FILE 1 Piece(s) 12 Day(s) Black A4 Size 210 x 305 398-6209 300

฿ 435.29

FILE 1 Piece(s) 12 Day(s) Navy Blue B4 Size 270 x 390 398-6217 480

฿ 274.31

FILE 1 Piece(s) 12 Day(s) Navy Blue B5 Size 184 x 270 398-6225 245

Basic Specifications

  • Product Model
    Other
  • Advantage
    With 2-fold type, important certification documents are kept securely. Most suitable as a certification document file in the office, as well as a menu for eateries and providing store information.
  • Specifications: Cover
    Vinyl Cross Paste

Product Description

[Features]
· A 2-fold type that securely stores important certificates.
· Ideal for use as certification files in offices, menus in restaurants, or store guides.
[Applications]
· Useful for storing thank-you letters or certificates awarded in offices.

Part Number
FSL-A4B
FSL-A4D
FSL-B4B
FSL-B5B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color File Type Certification Document Fitting Size
(mm)
Trusco Code Mass
(g)

฿ 307.02

FILE 1 Piece(s) 12 Day(s) Navy Blue A4 Size 210 x 305 398-6195 300

฿ 307.02

FILE 1 Piece(s) 12 Day(s) Black A4 Size 210 x 305 398-6209 300

฿ 435.29

FILE 1 Piece(s) 12 Day(s) Navy Blue B4 Size 270 x 390 398-6217 480

฿ 274.31

FILE 1 Piece(s) 12 Day(s) Navy Blue B5 Size 184 x 270 398-6225 245

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1