1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Simplease Clearfile - No. of Pockets: 20-60 Sheets

Simplease Clearfile - No. of Pockets: 20-60 Sheets
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 159.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Low-priced clear file for use at the office.
[Features]
· Reasonable price setting.
· PP covers in 6 colors (pink, orange, yellow-green, light blue, blue, and black).
· A fixed (welded) type enabling easy page turning.
· Pockets are embossed for low light reflection and stickiness.
· With a replaceable full-spine one side wide header label.
[Applications]
· For organizing documents, etc.

Features

●Fixed(welding) formula which makes page turning easily.
●Replacement all sides are wide with back wide heading.

Specification

●A4 Portrait Type
Part Number
136-3SP-B
136-3SP-K
136SP-B
136SP-K
136SPW-B
136SPW-K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Number of Pockets Trusco Code Mass
(g)
Capacity

฿ 402.00

FILE 1 Piece(s) 12 Day(s) Blue60396-00728401

฿ 402.00

FILE 1 Piece(s) 12 Day(s) Black60396-00818401

฿ 159.00

FILE 1 Piece(s) 1 Day(s) Blue20396-00993331

฿ 159.00

FILE 1 Piece(s) 10 Day(s) Black20396-01023331

฿ 253.00

FILE 1 Piece(s) 10 Day(s) Blue40396-01115931

฿ 255.00

FILE 1 Piece(s) 10 Day(s) Black40396-01295931

Loading...

  1. 1

Basic Information

Product Type Clear File Size A4 Capacity 1