1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Simplease Clear Holder (A4 Portrait Type / Milky White)【10-100 Pieces Per Package】

Simplease Clear Holder (A4 Portrait Type / Milky White)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 118.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Low-priced clear folder for use at the office.
[Features]
· Clear file that is reasonably priced, even for a King Jim holder.
· Sheet Thickness: 0.2 mm, Transparent PP (Milky White)
[Applications]
· Document Organization

Part Number
737SP-10-N
737SP-50-N
737SP-100-N
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipTrusco Code Mass
(g)
Capacity

฿ 118.76

FILE 1 Pack(s)

10 Pieces Per Package

Same day 396-0366277/pack1 Pack (10 pcs)

฿ 508.52

FILE 1 Pack(s)

50 Pieces Per Package

10 Day(s) 396-03741,360/pack1 Pack (50 pcs)

฿ 636.83

FILE 1 Pack(s)

100 Pieces Per Package

10 Day(s) 396-03582731/pack1 Pack (100 pcs)

Loading...

  1. 1

Basic Information

Product Type Clear File Color Milk White Size A4
Sheet thickness(mm) 0.2