(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Indexes inside a file that help quickly search documents.
[Features]
· An abundant assortment of products available, with 5-, 6-, 10-, and 12-tab labels for various usages by type.
· Effectiveness can be further enhanced by using in combination with Tepra index labels.
[Applications]
· Ideal for organization and search of file documents.
Part Number |
---|
907 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity |
---|---|---|---|---|---|---|---|
฿ 347.00 | FILE | 1 Pack(s) | 10 Pieces Per Package | 12 Day(s) | 1 Pack (10 pcs) |
Loading...
Product Type | Pipe File | Details Type | A4 Vertical Type 2-Hole File Index | Size | A4 |
---|---|---|---|---|---|
Trusco Code | 396-0382 | Specifications | 2-Hole | Mass(g) | 370/pack |
Capacity | 1 Pack (10 pcs) |
Please check the type/dimensions/specifications of the part 907 in the Color Index A4 Vertical Type 2 Holes series.
How can we improve?
How can we improve?