1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plasma Cutting Machine, Small Air Plasma Cutter - 100 V Compressor Internally Equipped Type

DIH AIR PLASMA CUTTING MC

Plasma Cutting Machine, Small Air Plasma Cutter - 100 V Compressor Internally Equipped Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 215,005.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be used with 100 V household power supply.
· Maximum cutting capacity is 6 mm for iron and stainless steel. (Quality cutting up to 3 mm thickness)
[Applications]
· For cutting various metal sheets.

Part Number
M-1500C SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 215,005.02

฿ 153,965.09

DIH AIR PLASMA CUTTING MC 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Type Body Voltage(V) Single-phase 100 Rated input(kVA) 1.5
Cutting Capacity / Iron(mm) 0.1 to 6 Cutting Capacity / Stainless Steel(mm) 0.1 to 6 Cutting Capacity / Aluminum(mm) 0.1–3
Current range(A) 15 Details Model 100 V Compressor, Internal Type Width(mm) 200
Depth(mm) 375 Height(mm) 260 Trusco Code 302-5713
Type 100 V Compressor, Internal Type Mass(g) 12000 Usage Rate(%) 50
Features 1 Can be used with 100 V power supplies in the home. Use For cutting various metal sheets Accessory 1 Input Cable 3 m
Accessory 2 Cable with Grounding Clip Accessory 3 Torch cable 10 m

Please check the type/dimensions/specifications of the part M-1500C in the Plasma Cutting Machine, Small Air Plasma Cutter - 100 V Compressor Internally Equipped Type series.