1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spatter Felt 28EX Cut-To-Order Type (Part Number)

TRC SPATTER FELTS

Spatter Felt 28EX Cut-To-Order Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,735.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· One side is coated with special flame-retardant resin so it repels sparks well. The reverse side is not coated and it absorbs water well for improved safety.
· Sheets No. 4 and No. 6 are not sewn together.
· Spark/slag repelling (front surface) / adhesive (back surface) type, combination type.
· Non-asbestos, non-RCF safe product.
· Order in your preferred length (in meter units).
· Improved durability.

Part Number
28EX-R-CUT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,735.00

TRC SPATTER FELTS 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Type Spatter felt Material Code JIS A type Width (mm) 2000
Thickness (mm) 2.5 Type Cut Details Type Peddle Type
Trusco Code - Specifications JIS A 1323 A Type Compliant and with 02A1158 Spark/Slag Repelling (Surface) / Adhesive (Backing) Type, Dual Product material Flame-Resistant Fibers - One Side Special Flame-Retardant Resin
Mass(g/m) 840

Please check the type/dimensions/specifications of the part 28EX-R-CUT in the Spatter Felt 28EX Cut-To-Order Type series.