1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sputter Felt 28EX (Special Flame Retardant Resin 2.5 mm Thickness)

Sputter Felt 28EX (Special Flame Retardant Resin 2.5 mm Thickness)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 1,621.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The front side is given a special flame retardant resin coating that repels sparks while the back side is non-coated and absorbs water, improving safety.
· There is no seam in sheets No. 4/No. 6.
· Durability has been enhanced to the next level.

Features

●Coated with single-sided special flame retardant resin, spark repelling is good and the non-coated side on the back absorbs water and the safety aspect has improved.
●There is no sewing thread at No. 4/ No. 6 of the sheet.
●Dual purpose type for repellin

Specification

●JIS A1323 Class A Passing No. 02A1158 
●Thickness: 2.5mm

Materials

●Flame Resistant Fiber
●Single-sided Special Flame Retardant Resin

Warning

●Can not be used to prevent spark scattering of the grindstone cutting equipment.
Part Number
28EX-1
28EX-2
28EX-4
28EX-6
28EX-RSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Grommets Grommet pitch A (mm) Grommet pitch B (mm) Width (mm) Length (mm) Type Trusco Code Mass
(g)

฿ 1,621.00

SPATTER FELTS 1 Piece(s) 1 Day(s) 4880880920920No. 1228-4596450

฿ 3,240.00

SPATTER FELTS 1 Piece(s) 12 Day(s) 124404709201920No. 2228-4600900

฿ 5,889.00

SPATTER FELTS 1 Piece(s) 1 Day(s) 1647047019201920No. 4228-46181800

฿ 9,714.00

SPATTER FELTS 1 Piece(s) 1 Day(s) 2047048019202920No. 6228-46262700

฿ 49,602.00

฿ 45,633.84

SPATTER FELTS 1 Piece(s) 1 Day(s) ---200020000Roll228-463416800

Loading...

  1. 1

Basic Information

Product Type Spatter felt Material Code JIS A type Thickness (mm) 2.5
Specifications JIS A 1323 Type A Approved No.02A1158, Spark/Slag Repelling (Front Surface) / Adhesive (Back Surface) Type, Combination Type Product material Flame-resistant fiber: single-sided special flame-retardant resin