1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nonflammable Insulation Mat

Nonflammable Insulation Mat
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,079.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Spatter sheet Gold Alpha (JIS A1323 A certified) is used for the outer material and ceramic blanket is used for the inner material, allowing use as a high-temperature insulation material.
· The silica fiber (high heat-resistant glass fiber) which is the base of the spatter sheet Gold Alpha external material is inorganic, so the product itself will not burn up.
· When hammering out vehicle sheet metal bodies, it is possible to work without having to remove cords, hoses and plastic components.
· Efficiency can be improved by use in combination with spatter sheets.
[Applications]
· For pipe brazing work.
· For preventing burn accidents on panels and wallpapers.
· For installation and processing of PVC pipes.
· For protection of P-tiles and PVC baseboards.

Features

●You can use spatter sheet alpha gold (passed JIS A1323 A type) as outer material and alumina fiber blanket for inner material and also as high temperature heat insulation material. 
●Spatter sheet alpha gold of external material the silica fiber(high hea

Usage

●For piping brazing work. 
●To prevent burning accident of wallboard, wallpaper. 
●For attaching PVC pipe, to work on it. 
●P tile, to protect the width wood made from PVC.

Specification

●Available Separately: Up to 900 x 600mm 
●Thickness: Approx. 15mm

Materials

●Exterior Material: Spatter Sheet Alpha Gold(silica fiber) 
●Inner Material: Alumina Fiber Blanket
Part Number
FDM-2030
FDM-3040
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth (mm) Length (mm) Trusco Code Mass
(g)

฿ 2,079.00

SPARK MASKING SHEET 1 Piece(s) Same day 200300177-2210175

฿ 4,131.00

SPARK MASKING SHEET 1 Piece(s) Same day 300400177-2228350

Loading...

  1. 1

Basic Information

Product Type Thermal insulation mat Application For pipe brazing and preventing burn accidents on panel and paper walls. For mounting and detailing PVC pipes. For protection of P-tiles and PVC baseboards. Can be used for other jobs maximum 900×600 mm
Product thickness Approx. 15mm Outer material Spatter sheet gold alpha (silica fiber) Inner material Ceramic Blanket