1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spark Curing Sheet

Spark Curing Sheet
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 574.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Lightweight and superior in workability.
· Ideal for spark curing and flame-proof curing as the orange color stands out.
· Spark repelling type.
· A safe product as it contains no asbestos.

Features

●Lightweight and excellent usability. 
●Since it stands out with orange color, it is optimum for spark curing/fire proof curing.
●It is a spark repellent type. 
●Safe product of non-asbestos.

Specification

●JIS A 1323 Class C Passed Product 
●(foundation) Japan Fire Retardant Association Flame Retardant Performance Test Compliant Product 
●Thickness: 0.21mm

Materials

●Base Fabric: 100% Glass Fiber
●Coating: Single-sided PVC resin(front/orange/back/white)
Part Number
THS-1
THS-2
THS-R-25M
THS-R-50MSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Grommets Grommet pitch A (mm) Grommet pitch B (mm) Width (mm) Length (mm) Type Trusco Code Mass
(g)

฿ 574.00

SPARK MASKING SHEET 1 Piece(s) Same day 4880880920920No. 1415-2310270

฿ 1,111.00

SPARK MASKING SHEET 1 Piece(s) Same day 124404709201920No. 2415-2328540

฿ 10,258.00

SPARK MASKING SHEET 1 Piece(s) 1 Day(s) ---100025000Roll415-23366750

฿ 12,882.00

฿ 11,851.44

SPARK MASKING SHEET 1 Piece(s) 10 Day(s) ---100050000Roll415-234413500

Loading...

  1. 1

Basic Information

Product Type Spark Curing Sheet Material Code JIS C type Thickness (mm) 0.21
Specifications JIS A 1323 Type C Approved Product, Japan Fire Retardant Association, Flameproof performance test compatible product Base Cloth 100% Glass Fiber Coating Single-sided vinyl chloride resin (surface: orange; lining: white)