1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spatter Sheet Alpha, Applications: Sheet for Catching Welding Sparks, Flameproof Cover, Flameproof Curtain, Protective Sheet

Spatter Sheet Alpha, Applications: Sheet for Catching Welding Sparks, Flameproof Cover, Flameproof Curtain, Protective Sheet
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 1,574.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Economy type with plain weave that's affordable.
· Spark/slag repelling (front surface) / adhesive (back surface) type, combination type.
· Does not contain fiberglass or other harmful fibers such as asbestos.
· It does not burn and melt or shrink, even in contact with flame.
[Applications]
· As a sheet for receiving weld sparks, a flame-retardant cover, a flame-retardant curtain, and a curing sheet.

Features

●Plain weave economy type and affordable.
●Dual purpose type for repelling of(front)and adhesion (back) to sparks and slag.
●It does not contain hazardous fibers like asbestos or glass fibers with skin irritation.

Usage

●As a welding spark receiving sheet, fire proof cover, fire proof curtain, and curing sheet.

Specification

●JIS A 1323 Class C Passing No. 03A0412
●(foundation) Japan Fire Retardant Association Flame Retardant Performance Test Compliant No. CO030040 
●Thickness: Approx. 0.7mm

Materials

●Flame Resistant Fiber Fabrics 
●Silicone (white) Single-sided Processing
Part Number
SPS-1A
SPS-2A
SPS-4A
SPS-6A
SPS-RASALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Grommets Grommet pitch A (mm) Grommet pitch B (mm) Width (mm) Length (mm) Type Trusco Code Mass
(g)

฿ 1,574.00

SPATTER SHEETS 1 Piece(s) 1 Day(s) 4880880920920No. 1120-9779430

฿ 3,086.00

SPATTER SHEETS 1 Piece(s) Same day 124404709201920No. 2120-9787860

฿ 6,170.00

SPATTER SHEETS 1 Piece(s) Same day 1647047019201920No. 4120-97951720

฿ 9,225.00

SPATTER SHEETS 1 Piece(s) Same day 2047048019202920No. 6120-98092580

฿ 34,209.00

฿ 31,472.28

SPATTER SHEETS 1 Piece(s) 12 Day(s) ---100030000Roll120-981712900

Loading...

  1. 1

Basic Information

Product Type Sputtering sheet Material Flame-resistant fiber fabric / Silicon (white) one-side processing Material Code JIS C type
Application As a sheet for receiving weld sparks, a flame-retardant cover, a flame-retardant curtain, and a curing sheet. Specifications JIS A 1323 Type C Approved Product No.03A0412, Japan Fire Retardant Association, Flameproof performance test compatible test number CO030040 Product thickness Approx. 0.7mm