1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sputter Sheet Basic One-Sided

Sputter Sheet Basic One-Sided
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 1,879.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· A Class B certified low-cost product.
· Spark/slag repelling (front surface) / adhesive (back surface) type, combination type.
· Does not contain fiberglass or other harmful fibers such as asbestos.
[Applications]
· As a sheet for receiving weld sparks, a flame-retardant cover, a flame-retardant curtain, and a curing sheet.

Features

●It is a cheap product of class B passing. 
●Dual purpose type for repelling of(front)and adhesion (back) to sparks and slag.
●It does not contain hazardous fibers like asbestos or glass fibers with skin irritation.

Usage

●As a welding spark receiving sheet, fire proof cover, fire proof curtain, and curing sheet.

Specification

●JIS A 1323 Class B Passing No. 04A2169 
●(foundation) Japan Fire Retardant Association Flame Retardant Performance Test Compliant No. CO050009
●Thickness: Approx. 1mm

Materials

●Flame Resistant Fiber Fabrics 
●Silicone (white) Single-sided Processing
Part Number
TSP-1BS
TSP-2BS
TSP-4BS
TSP-6BS
TSP-RBSSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Grommets Grommet pitch A (mm) Grommet pitch B (mm) Width (mm) Length (mm) Type Trusco Code Mass
(g)

฿ 1,879.00

SPATTER SHEETS 1 Piece(s) 1 Day(s) 4880880920920No. 1284-7221600

฿ 3,696.00

SPATTER SHEETS 1 Piece(s) Same day 124404709201920No. 2284-72301200

฿ 6,985.00

SPATTER SHEETS 1 Piece(s) 12 Day(s) 1647047019201920No. 4284-72482400

฿ 10,561.00

SPATTER SHEETS 1 Piece(s) 12 Day(s) 2047048019202920No. 6284-72563600

฿ 39,323.34

฿ 34,470.84

SPATTER SHEETS 1 Piece(s) 1 Day(s) ---100030000Roll284-726418000

Loading...

  1. 1

Basic Information

Product Type Sputtering sheet Material Flame-resistant fiber fabric / Silicon (white) one-side processing Material Code JIS B Type
Application As a sheet for receiving weld sparks, a flame-retardant cover, a flame-retardant curtain, and a curing sheet. Specifications JIS A 1323 Type B Approved Product No.04A2169, Japan Fire Retardant Association, Flameproof performance test compatible test number CO050009 Product thickness Approx. 1mm