(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The silicone processed surface (front) repels slag and sparks whereas the fabric surface (back) attracts them, selectable according to the application.
· Does not contain fiberglass or other harmful fibers such as asbestos.
· Flexible and easy to handle because of its satin weave with higher tensile strength than conventional products.
[Applications]
· As a sheet for receiving weld sparks, a flame-retardant cover, a flame-retardant curtain, and a curing sheet.
Part Number |
---|
TSP-1PD |
TSP-2PD |
TSP-4PD |
TSP-6PD |
TSP-RPD |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Grommets | Grommet pitch A (mm) | Grommet pitch B (mm) | Width (mm) | Length (mm) | Type | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,522.00 | SPATTER SHEETS | 1 Piece(s) | 12 Day(s) | 4 | 880 | 880 | 920 | 920 | No. 1 | 254-7473 | 720 | ||
฿ 4,982.00 | SPATTER SHEETS | 1 Piece(s) | 1 Day(s) | 12 | 440 | 470 | 920 | 1920 | No. 2 | 254-7481 | 1440 | ||
฿ 9,921.00 | SPATTER SHEETS | 1 Piece(s) | 1 Day(s) | 16 | 470 | 470 | 1920 | 1920 | No. 4 | 254-7490 | 2880 | ||
฿ 14,724.00 ฿ 13,544.61 | SPATTER SHEETS | 1 Piece(s) | 1 Day(s) | 20 | 470 | 480 | 1920 | 2920 | No. 6 | 254-7503 | 4320 | ||
฿ 57,599.00 ฿ 52,991.08 | SPATTER SHEETS | 1 Piece(s) | 1 Day(s) | - | - | - | 1000 | 30000 | Roll | 254-7511 | 21600 |
Loading...
Product Type | Sputtering sheet | Material Code JIS | A type | Application | As a sheet for receiving weld sparks, a flame-retardant cover, a flame-retardant curtain, and a curing sheet. |
---|---|---|---|---|---|
Specifications | JIS A 1323 Type A Approved Product No.03A1249, Japan Fire Retardant Association, Flameproof performance test compatible test number CO030042 | Product thickness | Approx. 1.3mm | Product material | Flame-resistant fiber fabric: colored silicon (green), single-sided machining |
How can we improve?
How can we improve?