1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spatter Sheet Gold

TRC SPATTER SHEETS

Spatter Sheet Gold
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,118.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- The highest quality.
? Adheres sparks and slag.
? Safe non-asbestos product.
- Soft and fits around the work object.
? Has excellent durability.
・ You can order the length you want (in meters).
[Applications]
?For operations subjected to slag generation. (More effective if splayed with water)

Part Number
SPS-RG-CUT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,118.45

TRC SPATTER SHEETS 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Type Sputtering sheet Material Silica fiber (high-heat-resistant glass fiber) Material Code JIS A type
Width (mm) 900 Thickness (mm) 1.32 Type Cut
Details Type Peddle Type Trusco Code - Application For receiving slag. (Spray water for even more efficiency)
Specifications JIS A1323 A Type Compliant and with 55220 JFRA Fire Retardant Performance Tests Test No.C2120013 Mass(g/m) 1000

Please check the type/dimensions/specifications of the part SPS-RG-CUT in the Spatter Sheet Gold series.