1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sputter Sheet Gold

Sputter Sheet Gold
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 2,874.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ultra-high-class type.
· Type that adheres sparks and slag.
· A safe product as it contains no asbestos.
· Fits flexibly to the workpiece.
· Features outstanding durability.
[Applications]
· For slag-receiving work. (Wiping down with water makes it even more effective)

Part Number
SPS-1G
SPS-2G
SPS-4G
SPS-6GSALE
SPS-RGSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Grommets Grommet pitch A (mm) Grommet pitch B (mm) Width (mm) Length (mm) Type Trusco Code Mass
(g)

฿ 2,874.00

SPATTER SHEETS 1 Piece(s) 1 Day(s) 4780880820920No. 1121-02541130

฿ 5,387.00

SPATTER SHEETS 1 Piece(s) 12 Day(s) 123904708201920No. 2121-02622250

฿ 11,505.00

SPATTER SHEETS 1 Piece(s) Same day 1641547017001920No. 4121-02714500

฿ 17,296.00

฿ 15,912.32

SPATTER SHEETS 1 Piece(s) 1 Day(s) 2041548017002920No. 6121-02896750

฿ 62,455.00

฿ 51,519.13

SPATTER SHEETS 1 Piece(s) 1 Day(s) ---90025000Roll121-029725000

Loading...

  1. 1

Basic Information

Product Type Sputtering sheet Material Silica fiber (high-heat-resistant glass fiber) Material Code JIS A type
Thickness (mm) 1.32 Application For slag receiving operations. (Wiping down with water makes it even more effective) Specifications JIS A 1323 Type A Approved Product No.55220, Japan Fire Retardant Association, Flameproof performance test number C 2120013