1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sputter Sheet Gold Alpha (SPS-6GA)

SPATTER SHEETS

Sputter Sheet Gold Alpha (SPS-6GA)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A popular gold-type product.
· Type that adheres sparks and slag.
· Generates less sparks.
· A safe product as it contains no asbestos.
· Lightweight and easy to carry.
[Applications]
· For slag-receiving work. (Wiping down with water makes it even more effective)

Part Number
SPS-6GA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Grommets Grommet pitch A (mm) Grommet pitch B (mm) Width (mm) Length (mm) Type Trusco Code Mass
(g)

฿ 10,156.00

SPATTER SHEETS 1 Piece(s) 1 Day(s) 2041548017002920No. 6121-02033810

Loading...

  1. 1

Basic Information

Product Type Sputtering sheet Material Silica fiber (high-heat-resistant glass fiber) Material Code JIS A type
Thickness (mm) 0.81 Application For slag receiving operations. (Wiping down with water makes it even more effective) Specifications JIS A 1323 Type A Approved Product No.55221, Japan Fire Retardant Association, Flameproof performance test number C 2120012

Please check the type/dimensions/specifications of the part SPS-6GA in the Sputter Sheet Gold Alpha series.

Products with similar specification

Part Number
SPS-1GA
SPS-2GA
SPS-4GA
SPS-RGA
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Grommets Grommet pitch A (mm) Grommet pitch B (mm) Width (mm) Length (mm) Type Trusco Code Mass
(g)

฿ 1,693.00

1 Piece(s) Same day 4780880820920No. 1121-0173630

฿ 3,390.00

1 Piece(s) 1 Day(s) 123904708201920No. 2121-01811270

฿ 6,792.00

1 Piece(s) 12 Day(s) 1641547017001920No. 4121-01902540

฿ 29,065.00

1 Piece(s) 12 Day(s) ---90025000Roll121-021114000