1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sputter Sheet New Silver (TSP-1NS)

SPATTER SHEETS

Sputter Sheet New Silver (TSP-1NS)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A high-performance deluxe type, which gives a feeling of security when used due to its thick fabric.
· New Silver has a solid feel.
· Type that repels any sparks and slag.
· Does not contain fiberglass or other harmful fibers such as asbestos.
[Applications]
· As a sheet for receiving weld sparks and slag, a flame-retardant cover, a flame-retardant curtain, and a curing sheet.

Features

●It is a heavy fabric type and has a heavy feeling, high performance deluxe type. 
●It does not contain hazardous fibers like asbestos or glass fibers with skin irritation.

Usage

●As a welding spark slag receiving sheet, fire proof cover, fire proof curtain, and curing sheet.

Specification

●JIS A 1323 Class A Passing No. 03A1248
●(foundation) Japan Fire Retardant Association Flame Retardant Performance Test Compliant No. CO040010 
●Thickness: Approx. 1.5mm

Materials

●Flame Resistant Fiber Fabrics 
●Silicone (white) Double-sided Processing
Part Number
TSP-1NS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Grommets Grommet pitch A (mm) Grommet pitch B (mm) Width (mm) Length (mm) Type Details Type Trusco Code Mass

฿ 2,665.00

SPATTER SHEETS 1 Piece(s) 1 Day(s) 4880880920920No. 1-276-5756830g

Loading...

  1. 1

Basic Information

Product Type Sputtering sheet Material Flame-resistant fiber fabric / Silicon (white) double-side processing Material Code JIS A type
Application As a sheet for receiving weld sparks and slag, a flame-retardant cover, a flame-retardant curtain, and a curing sheet. Specifications JIS A 1323 Type A Approved Product No.03A1248, Japan Fire Retardant Association, Flameproof performance test compatible test number CO040010 Product thickness Approx. 1.5mm

Please check the type/dimensions/specifications of the part TSP-1NS in the Sputter Sheet New Silver series.

Products with similar specification

Part Number
TSP-2NS
TSP-4NS
TSP-6NS
TSP-RNS
TSP-RNS-CUT
TSP-RNS-CUT-W
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Grommets Grommet pitch A (mm) Grommet pitch B (mm) Width (mm) Length (mm) Type Details Type Trusco Code Mass

฿ 5,975.00

1 Piece(s) 1 Day(s) 124404709201920No. 2-276-57641660g

฿ 11,868.34

1 Piece(s) 1 Day(s) 1647047019201920No. 4-276-57723320g

฿ 17,736.67

1 Piece(s) 1 Day(s) 2047048019202920No. 6-276-57814980g

฿ 68,421.67

1 Piece(s) 1 Day(s) ---100030000Roll-276-579924900g

฿ 2,460.00

1 Piece(s) 40 Day(s) ---1000-CutSold by the Piece467-4049830g/m

฿ 4,918.00

1 Piece(s) 40 Day(s) ---2000-CutSold by the Piece467-40571660g/m