1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spatter Sheet Deluxe (Part Number)

TRC SPATTER SHEETS

Spatter Sheet Deluxe
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,866.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
? Special silicone coating on both sides of flame-retardant fiber fabric.
・ A type to repel received sparks and slag.
? Does not contain toxic fiber such as asbestos and glass fiber that cause skin irritation. (Non-asbestos.)
- You can order your choice of length (M units).
[Applications]
? For use as a welding spark protection sheet, flame-Retardant curtain, curing sheet and duct cover.

Part Number
SPS-R-CUT-W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,866.71

TRC SPATTER SHEETS 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Type Sputtering sheet Material Flame-resistant fiber fabric / Silicon double-side processing Material Code JIS A type
Width (mm) 2000 Type Cut Details Type Peddle Type
Trusco Code - Application Acts as a welding spark receiving sheet, spark-resistant curtain, curing sheet, and duct cover. Specifications JIS A1323 A Type Compliant and with 08A3823 JFRA Fire Retardant Performance Tests Test No.C2120018
Product thickness About 1 mm Mass(g/m) 1460

Please check the type/dimensions/specifications of the part SPS-R-CUT-W in the Spatter Sheet Deluxe series.