1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Nozzle for Cutting Machine (for Acetylene) (CN1-3)

GAS CUTTING TORCHES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Nozzle for Cutting Machine (for Acetylene)
  • Nozzle for Cutting Machine (for Acetylene)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·An acetylene crater dedicated to gas cutters.
·New JIS compliant product.
[Applications]
·For cutting steel materials.

Features

●Acetylene nozzle for gas cutting torch.
●New JIS compliant product.

Usage

●For cutting steel.

Specification

●SPQ(piece):10

Warning

●Upon the installation of the nozzle, please surely tighten it with a spanner. (refer to the manual)
Part Number
CN1-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipModel Cutting Capacity
(mm)
Applicable Cutting Machine Trusco Code Mass
(g)

฿ 476.04

GAS CUTTING TORCHES 1 Piece(s) 1 Day(s) Mid-size15~30N-YC-1126-501670

Loading...

  1. 1

Basic Information

Product Model Gas Cutter Welding Capacity(mm) - Features 1 Acetylene burner exclusive for gas disconnecting device.
Features 2 New JIS Compatible Product. Application 1 For Cutting Steel Precautions Tighten the nozzle securely with a wrench when mounting.

Please check the type/dimensions/specifications of the part CN1-3 in the Nozzle for Cutting Machine (for Acetylene) series.

Products with similar specification

Part Number
CN1-1
CN1-2
CN2-1
CN2-2
CN2-3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipModel Cutting Capacity
(mm)
Applicable Cutting Machine Trusco Code Mass
(g)

฿ 455.00

1 Piece(s) 1 Day(s) Mid-size1–5N-YC-1126-499170

฿ 455.00

1 Piece(s) 1 Day(s) Mid-size5~15N-YC-1126-500870

฿ 675.99

1 Piece(s) 1 Day(s) Large Type No. A1–10N-YC-2126-5024100

฿ 675.99

1 Piece(s) 8 Day(s) Large Type No. A10–50N-YC-2126-5032100

฿ 675.99

1 Piece(s) 1 Day(s) Large Type No. A50~100N-YC-2126-5041100