- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
α Molybdenum Spray (Lubricant for Assembly)
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of ALP-MO
-
- Type
- Spray
-
- Operating Temperature Range(°C)
- -20~350
-
- Color
- Black
-
- Trusco Code
- 121-0114
-
- Mass(g)
- 420
-
- Main Ingredient
- Mineral Oil, Molybdenum Disulfide, Additives
-
- Application 1
- For the sliding surface, tooth surface and mating part of the assembly part
-
- Application 2
- For high temperature screw seizure prevention
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 486.00
|
ANTI-SEIZING LUBRICANTS
|
1 Piece(s)
|
|
Same day
|
1 pc (420 ml) |
Basic Specifications
-
- Type
- Spray
-
- Operating Temperature Range(°C)
- -20~350
-
- Color
- Black
-
- Trusco Code
- 121-0114
-
- Mass(g)
- 420
-
- Main Ingredient
- Mineral Oil, Molybdenum Disulfide, Additives
-
- Application 1
- For the sliding surface, tooth surface and mating part of the assembly part
-
- Application 2
- For high temperature screw seizure prevention
-
- Amount Of Content
- 1 pc (420 ml)
Product Description
Scorch preventing lubricant containing a high concentration of molybdenum disulfide with excellent heat resistance and load resistance.
[Features]
· Coating it when assembling parts during disassembly and maintenance will prevent galling and wear.
· Effective in mitigating sounds and creaks.
· Operating temperature range: -20 to +350°C.
[Applications]
· Convenient for sliding parts such as pistons, cylinders, clutches, transmissions, and differential gears, as well as tooth surfaces and mating parts.
· Suitable for preventing high-temperature seizure and galling of the screw part of mounting bolts of exhaust ducts, spark plugs, etc.
Specifications of ALP-MO
-
- Type
- Spray
-
- Operating Temperature Range(°C)
- -20~350
-
- Color
- Black
-
- Trusco Code
- 121-0114
-
- Mass(g)
- 420
-
- Main Ingredient
- Mineral Oil, Molybdenum Disulfide, Additives
-
- Application 1
- For the sliding surface, tooth surface and mating part of the assembly part
-
- Application 2
- For high temperature screw seizure prevention
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 486.00
|
ANTI-SEIZING LUBRICANTS
|
1 Piece(s)
|
|
Same day
|
1 pc (420 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Assembly lubricant blended with molybdenum disulfide rich in heat resistance and load resistance at high concentration.Usage
●On the sliding surface, tooth surface, mating portion of assembly parts.
●Prevention of seizure of high temperature screw parts.Specification
●Color:Black
●Capacity(ml):420
●SPQ(piece):10
●Working Temperature Range: -20 to 350°CMaterials
●Principal Component: Mineral Oil, Molybdenum Disulfide, Additive
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?