- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Moly Paste 300 (Assembly Anti-Seize Agent, Spray Type)
Specifications of MPS
-
- Type
- Spray
-
- Operating Temperature Range(°C)
- 350 or Less
-
- Color
- Black
-
- Trusco Code
- 121-9391
-
- Mass(g)
- 420
-
- Main Components
- Mineral Oil, Molybdenum Disulfide, Graphite, Solvent
-
- Application 1
- On the rotating and sliding parts when assembling the machine
-
- Application 2
- Lubricant for Points with Low Sliding Speed and High Load, Press Machine Metal Mold Separating Agent
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,210.58
|
ANTI-SEIZING LUBRICANTS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc (420 ml) |
Basic Specifications
-
- Type
- Spray
-
- Operating Temperature Range(°C)
- 350 or Less
-
- Color
- Black
-
- Trusco Code
- 121-9391
-
- Mass(g)
- 420
-
- Main Components
- Mineral Oil, Molybdenum Disulfide, Graphite, Solvent
-
- Application 1
- On the rotating and sliding parts when assembling the machine
-
- Application 2
- Lubricant for Points with Low Sliding Speed and High Load, Press Machine Metal Mold Separating Agent
-
- Amount Of Content
- 1 pc (420 ml)
Product Description
[Features]
・ Spray Type
・ A paste containing molybdenum disulfide and graphite in high concentrations and gelled with lithium soap
・ When assembling machine parts, apply it to the mating and sliding parts to prevent galling and smooth running-in
[Applications]
・ Convenient for machine rotation, smoothing operation of sliding parts, galling of mating parts under extreme pressure, and anti-seizure
・ Convenient for anti-seizure of various pins and threads, and for lubrication of places with high load and low sliding speed
・ Can be used as a mold release agent for press processing
Specifications of MPS
-
- Type
- Spray
-
- Operating Temperature Range(°C)
- 350 or Less
-
- Color
- Black
-
- Trusco Code
- 121-9391
-
- Mass(g)
- 420
-
- Main Components
- Mineral Oil, Molybdenum Disulfide, Graphite, Solvent
-
- Application 1
- On the rotating and sliding parts when assembling the machine
-
- Application 2
- Lubricant for Points with Low Sliding Speed and High Load, Press Machine Metal Mold Separating Agent
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,210.58
|
ANTI-SEIZING LUBRICANTS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc (420 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Pasty lubricant in which molybdenum disulfide and graphite are compounded at high concentration and gelled with lithium soap.Usage
●Rotating part and sliding part when assembling the machine.
●For various pins, threads, bolts, nuts.Specification
●Color:Black
●Capacity(ml):420
●SPQ(piece):12
●Working Temperature Range: 350°C or lessMaterials
●Principal Component: Mineral Oil, Molybdenum Disulfide, Graphite, Solvent
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?