α Blackening Spray

Brand :
TRUSCO

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Black oxide coating for metal parts such as iron, stainless steel, aluminum. and copper.
[Features]
· Black oxide coloring agent blended that uses ultrafine particle graphite (matte).
· Forms a jet-black film coating 2 to 3 μ thick which provides excellent water resistance, oil resistance, heat resistance, adhesion, and abrasion resistance.
[Applications]
· Ideal for iron, stainless steel, aluminum, copper, and other metals' black oxide finish.
· Convenient for repairing parts with black oxide finish.

Features

●Black dye coloring agent(matte) of metal parts such as iron, stainless steel, aluminum and copper. Optimum for repairing black dyed parts.

Usage

●Black Dye Of Any Metal Such As Iron, Stainless Steel, Aluminum, Copper.

Specification

●Color:Black
●Capacity(ml):420
●SPQ(piece):10
●Working Temperature Range: 5 to 40°C (normal temperature), Coating Heat Resistant Temperature: 250°C

Materials

●Principal Component: Resin, Pigment, Solvent
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

α Blackening Spray | TRUSCO | MISUMI Thailand