- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Long-Lasting Anti-Rust Spray No.1426
Specifications of NO1426
-
- Genre
- Anticorrosive
-
- Type
- Spray
-
- Color
- Tan
-
- Details Model
- Spray type
-
- Operating Temperature Range
- -5~80℃
-
- Trusco Code
- 342-1309
-
- Features
- High strength semi-hard coating exhibits long term anti-rust effect.
-
- Use
- Rust proofing for metal components of machine tools, heavy equipment, jigs and dies.
-
- Main Components
- Rust Inhibitor, Petroleum Solvent
-
- Mass(g)
- 390
-
- Amount Of Content
- 1 pc (400 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 387.27
|
RUST PREVENTION AGENTS
|
4 Piece(s)
|
|
8 Day(s)
|
1 pc (400 ml) |
Basic Specifications
-
- Genre
- Anticorrosive
-
- Type
- Spray
-
- Color
- Tan
-
- Details Model
- Spray type
-
- Operating Temperature Range
- -5~80℃
-
- Trusco Code
- 342-1309
-
- Features
- High strength semi-hard coating exhibits long term anti-rust effect.
-
- Use
- Rust proofing for metal components of machine tools, heavy equipment, jigs and dies.
-
- Main Components
- Rust Inhibitor, Petroleum Solvent
-
- Mass(g)
- 390
-
- Amount Of Content
- 1 pc (400 ml)
Product Description
A spray type rust inhibitor that maintains the outstanding rust prevention performance.
[Features]
· Contains long-term rust prevention and forms a tough, semi-hard coating of 50 to 70 μm.
· Maintains rustproofing performance and high corrosion resistance even under severe conditions including those with high humidity or highly concentrated gas.
· Dries in a short time for high work efficiency.
[Applications]
· Can be used for rust proofing metal components of machine tools, heavy equipment, jigs and dies, as well as processing, storage, and transport components.
· Ideal for rust prevention at places where rust prevention treatment is required, such as automobile trunks, doors, hoods, bumper interior, etc.
· Usable for rust prevention during indoor/outdoor storage of machinery and steel construction materials.
Specifications of NO1426
-
- Genre
- Anticorrosive
-
- Type
- Spray
-
- Color
- Tan
-
- Details Model
- Spray type
-
- Operating Temperature Range
- -5~80℃
-
- Trusco Code
- 342-1309
-
- Features
- High strength semi-hard coating exhibits long term anti-rust effect.
-
- Use
- Rust proofing for metal components of machine tools, heavy equipment, jigs and dies.
-
- Main Components
- Rust Inhibitor, Petroleum Solvent
-
- Mass(g)
- 390
-
- Amount Of Content
- 1 pc (400 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 387.27
|
RUST PREVENTION AGENTS
|
4 Piece(s)
|
|
8 Day(s)
|
1 pc (400 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?